PowerFlex 40 0.75 kW (1 Hp) AC Drive
PowerFlex 40 0.75 kW (1 Hp) AC Drive
| Unique Product Identifier |
22B-A5P0F104
|
|---|---|
| UPC |
820919318719
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-A5P0F104
|
|---|---|
| UPC |
820919318719
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
Power Wiring
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
User Manual
General
22B-UM001 |
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|