PowerFlex 40 0.4 kW (0.5 Hp) AC Drive
PowerFlex 40 0.4 kW (0.5 Hp) AC Drive
| Unique Product Identifier |
22B-A2P3F104
|
|---|---|
| UPC |
820919281310
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Input Voltage Rating |
240V AC
|
|---|---|
| Output Current Rating |
2.3 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Parameter List | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-A2P3F104
|
|---|---|
| UPC |
820919281310
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Input Voltage Rating |
240V AC
|
|---|---|
| Output Current Rating |
2.3 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
Parameter List
General
-- |
|
User Manual
General
22B-UM001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Power Wiring
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Parameter List | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|