Loading
View all PowerFlex 4
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
22A-D2P3F104

PowerFlex 4 0.75 kW (1 Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
PowerFlex4 AC Drive, 480VAC, 3PH, 2.3 Amps, 0.75 kW, 1 HP,Frame Size A, Flange Mount - IP20, NEMA/UL Type Open, LED Display, Fixed Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
22A-D2P3F104

PowerFlex 4 0.75 kW (1 Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
PowerFlex4 AC Drive, 480VAC, 3PH, 2.3 Amps, 0.75 kW, 1 HP,Frame Size A, Flange Mount - IP20, NEMA/UL Type Open, LED Display, Fixed Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
22A-D2P3F104
UPC
820919217654
Estimated Lead Time
94 days
Standard Warranty Duration

1 year See details

Country of Origin
China

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Frequency Rating
50-60
Input Voltage Rating
480V AC
Output Current Rating
2.3 A
Power Factor
0.98
User Interface
Integral Keypad, LED Display
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
Control Wiring --
Parameter List --
Circuit Protection Design and SCCR Tables --
Short Circuit Ratings Data Sheet --
Specification Sheet 22-TD001
Quick Start Manual 22A-QS001
Power Wiring --
User Manual 22A-UM001
Product Cutsheet --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
7.001
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 4 (multi) 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) 5.81 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 4 (multi) EDS - Electronic Data Sheet Files 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) EDS - Electronic Data Sheet Files 5.81 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
22A-D2P3F104
UPC
820919217654
Estimated Lead Time
94 days
Standard Warranty Duration

1 year See details

Country of Origin
China

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Frequency Rating
50-60
Input Voltage Rating
480V AC
Output Current Rating
2.3 A
Power Factor
0.98
User Interface
Integral Keypad, LED Display
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Control Wiring General
--
Parameter List General
--
Circuit Protection Design and SCCR Tables General
--
Short Circuit Ratings Data Sheet General
--
Specification Sheet General
22-TD001
Quick Start Manual General
22A-QS001
Power Wiring General
--
User Manual General
22A-UM001
Product Cutsheet General
--
drives-um001_-en-p User Manual
DRIVES-UM001
General Publication
Control Wiring --
Parameter List --
Circuit Protection Design and SCCR Tables --
Short Circuit Ratings Data Sheet --
Specification Sheet 22-TD001
Quick Start Manual 22A-QS001
Power Wiring --
User Manual 22A-UM001
Product Cutsheet --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
7.001
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 4 (multi) 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) 5.81 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 4 (multi) EDS - Electronic Data Sheet Files 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) EDS - Electronic Data Sheet Files 5.81 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 4 0.75 kW (1 Hp) AC Drive
CloseClose
22A-D2P3F104
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 4
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose