Loading
View all PowerFlex 4
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
22A-B1P5N104

PowerFlex 4- 0.2 kW (0.25 HP) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 4- 0.2 kW (0.25 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25A-B1P6N104 [https://www.rockwellautomation.com/en-us/products/details.25A-B1P6N104.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
PowerFlex4 AC Drive, 240 (208)VAC, 3PH, 1.5 Amps, 0.2 kW, 0.25 HP,Frame Size A, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Fixed Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
22A-B1P5N104

PowerFlex 4- 0.2 kW (0.25 HP) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 4- 0.2 kW (0.25 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25A-B1P6N104 [https://www.rockwellautomation.com/en-us/products/details.25A-B1P6N104.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
PowerFlex4 AC Drive, 240 (208)VAC, 3PH, 1.5 Amps, 0.2 kW, 0.25 HP,Frame Size A, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Fixed Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
22A-B1P5N104
UPC
662453979571
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Brake IGBT
Included
Frequency Rating
50-60
Power Factor
0.98
PowerFlexAC Drive
0.2 kw
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Parameter List --
User Manual 22A-UM001
Product Cutsheet --
Short Circuit Ratings Data Sheet --
Quick Start Manual 22A-QS001
Control Wiring --
Specification Sheet 22-TD001
Power Wiring --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
7.001
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 4 (multi) 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) 5.81 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 4 (multi) EDS - Electronic Data Sheet Files 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) EDS - Electronic Data Sheet Files 5.81 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
22A-B1P5N104
UPC
662453979571
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Brake IGBT
Included
Frequency Rating
50-60
Power Factor
0.98
PowerFlexAC Drive
0.2 kw
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Parameter List General
--
User Manual General
22A-UM001
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
Quick Start Manual General
22A-QS001
Control Wiring General
--
Specification Sheet General
22-TD001
Power Wiring General
--
drives-um001_-en-p User Manual
DRIVES-UM001
General Publication
Parameter List --
User Manual 22A-UM001
Product Cutsheet --
Short Circuit Ratings Data Sheet --
Quick Start Manual 22A-QS001
Control Wiring --
Specification Sheet 22-TD001
Power Wiring --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
7.001
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 4 (multi) 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) 5.81 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 4 (multi) EDS - Electronic Data Sheet Files 829 KB
EDS files for PowerFlex 4-Class Drives Family (multi) EDS - Electronic Data Sheet Files 5.81 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/22a-ct006_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 4- 0.2 kW (0.25 HP) AC Drive
CloseClose
22A-B1P5N104
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose