PowerFlex 4- 1.5 kW (2 HP) AC Drive
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 4- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25A-A8P0N114
[https://www.rockwellautomation.com/en-us/products/details.25A-A8P0N114.html]
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 4- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25A-A8P0N114
[https://www.rockwellautomation.com/en-us/products/details.25A-A8P0N114.html]
Brake IGBT | Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 240V AC |
Power Factor | 0.98 None |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.3 |
Lead Time | 5 |
Dimension Width | 16.1 |
Dimension Length | 27.99 |
Stock Status | NON_STOCKED |
Weight | 2.25 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22A-QS001 |
General | Parameter List | -- |
General | Control Wiring | -- |
General | User Manual | 22A-UM001 |
General | Power Wiring | -- |
General | Specification Sheet | 22-TD001 |
General | Product Cutsheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 240V AC |
Power Factor | 0.98 None |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.3 |
Lead Time | 5 |
Dimension Width | 16.1 |
Dimension Length | 27.99 |
Stock Status | NON_STOCKED |
Weight | 2.25 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Quick Start Manual
General
22A-QS001 |
Parameter List
General
-- |
Control Wiring
General
-- |
User Manual
General
22A-UM001 |
Power Wiring
General
-- |
Specification Sheet
General
22-TD001 |
Product Cutsheet
General
-- |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22A-QS001 |
General | Parameter List | -- |
General | Control Wiring | -- |
General | User Manual | 22A-UM001 |
General | Power Wiring | -- |
General | Specification Sheet | 22-TD001 |
General | Product Cutsheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.