PowerFlex 4- 1.5 kW (2 HP) AC Drive
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 4- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25A-A8P0N104
[https://www.rockwellautomation.com/en-us/products/details.25A-A8P0N104.html]
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 4- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25A-A8P0N104
[https://www.rockwellautomation.com/en-us/products/details.25A-A8P0N104.html]
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 240V AC |
Output Current Rating | 6.8 A |
Power Factor | 0.98 None |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.41 |
Lead Time | 5 |
Dimension Width | 15.7 |
Dimension Length | 27.89 |
Stock Status | NON_STOCKED |
Weight | 2.13 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | User Manual | 22A-UM001 |
General | Power Wiring | -- |
General | Specification Sheet | 22-TD001 |
General | Control Wiring | -- |
General | Parameter List | -- |
General | Product Cutsheet | -- |
General | Quick Start Manual | 22A-QS001 |
General | Short Circuit Ratings Data Sheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 240V AC |
Output Current Rating | 6.8 A |
Power Factor | 0.98 None |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.41 |
Lead Time | 5 |
Dimension Width | 15.7 |
Dimension Length | 27.89 |
Stock Status | NON_STOCKED |
Weight | 2.13 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
User Manual
General
22A-UM001 |
Power Wiring
General
-- |
Specification Sheet
General
22-TD001 |
Control Wiring
General
-- |
Parameter List
General
-- |
Product Cutsheet
General
-- |
Quick Start Manual
General
22A-QS001 |
Short Circuit Ratings Data Sheet
General
-- |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 22A-UM001 |
General | Power Wiring | -- |
General | Specification Sheet | 22-TD001 |
General | Control Wiring | -- |
General | Parameter List | -- |
General | Product Cutsheet | -- |
General | Quick Start Manual | 22A-QS001 |
General | Short Circuit Ratings Data Sheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.