Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
21G1AWD710AN4NNNNN-HD-L3-P3-P14-P20

PowerFlex Air Cooled 755 Packaged Drive

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Description
PowerFlex 755 Packaged Drive, Air Cooled, AC Input with Precharge, W: UL Type 1 / IP20 with CENTERLINE 2100 MCC Bus, Color is ASA49 (shiny gray), 480 VAC, 3 PH, 545A, 450 HP Heavy Duty, Frame 8, Filtered, CM Jumper Removed, No DB, Door Mounted IP54 HIM
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Technical Specifications
General
Component-level Specifications
Sustainability & Lifecycle
Substance Disclosures
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
21G1AWD710AN4NNNNN-HD-L3-P3-P14-P20
UPC
887172750144
Estimated Lead Time
78 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Dynamic Braking
None
Filtering & CM Cap Config
EMC Filter
Input Protection
Input Circuit Breaker
Input Type
AC In Prchg Prchg No DC Term
MCC Bus Capacity
1200 A MCC Bus
Reactors
5 % Input Reactor
Sub Brand
755 Packaged Drive,PowerFlex
System Duty Cycle
Heavy Duty
Wiring Bay
Wiring Only Bay
Display
Door Mounted HIM IP54/NEMA12
Enclosure
IP20 Type 1 MCC Bus ASA49
Power Rating
710 A 600 Hp ND 450 Hp HD
Size
Frame 8
Type
Air Cooled
Voltage Rating
480V AC, 3 PH
Component 1
Fan Type
BACKWARD CURVED CENTRIFUGAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
78
Fan Efficiency (%)
63.7
Specific Ratio
1.01
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Delta(Pa)
527
Applicable Pressure Diff (Pa)
527
Volume flow rate(m3/h)
1805
Volume flow rate(m3/s)
0.5
Electric input power Pe(kW)
0.45
is DC Voltage lower than 100V?
No
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
General Publication
Product Cutsheet --
Installation Instructions Publication
drives-in003_-en-p DRIVES-IN003
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
User Manual Publication
750-um002_-en-p 750-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
21G1AWD710AN4NNNNN-HD-L3-P3-P14-P20
UPC
887172750144
Estimated Lead Time
78 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Dynamic Braking
None
Filtering & CM Cap Config
EMC Filter
Input Protection
Input Circuit Breaker
Input Type
AC In Prchg Prchg No DC Term
MCC Bus Capacity
1200 A MCC Bus
Reactors
5 % Input Reactor
Sub Brand
755 Packaged Drive,PowerFlex
System Duty Cycle
Heavy Duty
Wiring Bay
Wiring Only Bay
Display
Door Mounted HIM IP54/NEMA12
Enclosure
IP20 Type 1 MCC Bus ASA49
Power Rating
710 A 600 Hp ND 450 Hp HD
Size
Frame 8
Type
Air Cooled
Voltage Rating
480V AC, 3 PH
Component 1
Fan Type
BACKWARD CURVED CENTRIFUGAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
78
Fan Efficiency (%)
63.7
Specific Ratio
1.01
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Delta(Pa)
527
Applicable Pressure Diff (Pa)
527
Volume flow rate(m3/h)
1805
Volume flow rate(m3/s)
0.5
Electric input power Pe(kW)
0.45
is DC Voltage lower than 100V?
No
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Sustainability & Lifecycle
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Documents
Product Cutsheet General
--
drives-in003_-en-p Installation Instructions
DRIVES-IN003
750-td001_-en-p Technical Data
750-TD001
750-td001_-en-p Technical Data
750-TD001
750-um002_-en-p User Manual
750-UM002
General Publication
Product Cutsheet --
Installation Instructions Publication
drives-in003_-en-p DRIVES-IN003
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
User Manual Publication
750-um002_-en-p 750-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex Air Cooled 755 Packaged Drive
CloseClose
21G1AWD710AN4NNNNN-HD-L3-P3-P14-P20
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose