PowerFlex Air Cooled 755 Packaged Drive
| Unique Product Identifier |
21G1AKD485JN4NNNNN-ND-L1-P3-P14-P24
|
|---|---|
| UPC |
191326929820
|
| Estimated Lead Time |
78 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
Filtered CM Jumper Installed
|
| Input Protection |
Input Circuit Breaker
|
| Input Type |
AC In Prchg Prchg No DC Term
|
| MCC Bus Capacity |
3000 A MCC Bus
|
| Reactors |
3 % Input Reactor
|
| Sub Brand |
755 Packaged Drive,PowerFlex
|
| System Duty Cycle |
Normal Duty
|
| Wiring Bay |
Wiring Only Bay
|
| Display |
Door Mounted HIM IP54/NEMA12
|
| Enclosure |
IP54 800 mm MCC Bus RAL7032
|
| Power Rating |
485 A 400 Hp ND 350 Hp HD
|
| Size |
Frame 8
|
| Type |
Air Cooled
|
| Voltage Rating |
480V AC, 3 PH
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
78
|
| Fan Efficiency (%) |
63.7
|
| Specific Ratio |
1.01
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
527
|
| Applicable Pressure Diff (Pa) |
527
|
| Volume flow rate(m3/h) |
1805
|
| Volume flow rate(m3/s) |
0.5
|
| Electric input power Pe(kW) |
0.45
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
FORWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
68
|
| Fan Efficiency (%) |
49.3
|
| Fan speed (RPM) |
2385
|
| Specific Speed σΒΕΡ |
2.2
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
43
|
| Applicable Pressure Diff (Pa) |
1234
|
| Volume flow rate(m3/h) |
890
|
| Volume flow rate(m3/s) |
0.24
|
| Special Characteristics |
DUAL USE FAN
|
| Electric input power Pe(kW) |
0.17
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| drives-in003_-en-p | DRIVES-IN003 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
| User Manual | Publication |
|---|---|
| 750-um002_-en-p | 750-UM002 |
- Australian RCM
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
21G1AKD485JN4NNNNN-ND-L1-P3-P14-P24
|
|---|---|
| UPC |
191326929820
|
| Estimated Lead Time |
78 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
Filtered CM Jumper Installed
|
| Input Protection |
Input Circuit Breaker
|
| Input Type |
AC In Prchg Prchg No DC Term
|
| MCC Bus Capacity |
3000 A MCC Bus
|
| Reactors |
3 % Input Reactor
|
| Sub Brand |
755 Packaged Drive,PowerFlex
|
| System Duty Cycle |
Normal Duty
|
| Wiring Bay |
Wiring Only Bay
|
| Display |
Door Mounted HIM IP54/NEMA12
|
| Enclosure |
IP54 800 mm MCC Bus RAL7032
|
| Power Rating |
485 A 400 Hp ND 350 Hp HD
|
| Size |
Frame 8
|
| Type |
Air Cooled
|
| Voltage Rating |
480V AC, 3 PH
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
78
|
| Fan Efficiency (%) |
63.7
|
| Specific Ratio |
1.01
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
527
|
| Applicable Pressure Diff (Pa) |
527
|
| Volume flow rate(m3/h) |
1805
|
| Volume flow rate(m3/s) |
0.5
|
| Electric input power Pe(kW) |
0.45
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
FORWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
68
|
| Fan Efficiency (%) |
49.3
|
| Fan speed (RPM) |
2385
|
| Specific Speed σΒΕΡ |
2.2
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
43
|
| Applicable Pressure Diff (Pa) |
1234
|
| Volume flow rate(m3/h) |
890
|
| Volume flow rate(m3/s) |
0.24
|
| Special Characteristics |
DUAL USE FAN
|
| Electric input power Pe(kW) |
0.17
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Sustainability & Lifecycle
| Environmental Compliance | |
|---|---|
| SVHC Information |
Documents
|
Product Cutsheet
General
-- |
|
drives-in003_-en-p
Installation Instructions
DRIVES-IN003 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-um002_-en-p
User Manual
750-UM002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| drives-in003_-en-p | DRIVES-IN003 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
| User Manual | Publication |
| 750-um002_-en-p | 750-UM002 |
Certifications
- Australian RCM
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|