Loading
View all Kinetix 5700 Servo Drives
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
2198-S130-ERS3

Kinetix 5700 Single Axis Inverter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Digital Product Passport Digital Product Passport
Repairable/Replaceable Calculate your impact
Product Registration Product Registration
Description
65A Single-axis Module 85mm
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Preferred
2198-S130-ERS3

Kinetix 5700 Single Axis Inverter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Digital Product Passport Digital Product Passport
Repairable/Replaceable Calculate your impact
Product Registration Product Registration
Description
65A Single-axis Module 85mm
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Physical Characteristics
Construction
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
Sustainability
Lifecycle Assessment
Substance Disclosures
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
2198-S130-ERS3
UPC
887172696275
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Construction
Depth
250 mm
Height
433 mm
Width
85 mm
Mechanical
Weight
5.44 kg
Bandwidth
400 Hz @ velocity loop, maximum
Continuous output current
91.9 A, zero to peak
Continuous output current (rms)
65 A
Continuous power output, nom
44.9 kW @ 324...528V rms, 3-phase
Control power current
9.6A @ 24V DC current, maximum (with maximum brake current)
DC input current
69A @ 458...747V DC
Internal capacitance
840 µF
PWM frequency
4 khz
Peak output current
183.8 A, zero to peak
Peak output current (rms)
130 A
Rated power output
725 W @ 100%
LCA Method
ISO 14040/44 compliant
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
Database Used
Ecoinvent 3.10
Use Phase Electricity
European Average Grid Mix (EU-40)
Cradle To Grave
11131 kg CO2 eq
Cradle To Gate
246 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Altitude
Storage range (nonoperating): 3000 m (9843 ft) during transport
Degree of pollution
(IEC 61800-5-1): 2
Nonoperating temperature
-40 °C
Operating temperature
0 °C
Protection class
(IEC 60529): IP20
Relative humidity
Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing
Shock
15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions)
Vibration
2 G @ 55...500 Hz, peak constant acceleration
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Web Page Installation Instructions 2198-IN009
Web Page Product Profile 2198-PP002
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Data Publication
knx-td003_-en-p KNX-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.005 39.01 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.003 37.1 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.00 37.1 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.004 36.42 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.003 36.4 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.002 36.4 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.001 36.34 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Dxxx ERS3) v9.004 17.58 MB
Firmware for Drives Kinetix 5700 Single Axis Module Ser. B v9.003.10200371 17.56 MB
Product Security Advisory Size Notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
AOP - Add On Profiles Size Notes
AOP for Kinetix ERS3 & ERS4 Major Rev11 v21.03.00 211 MB
EDS - Electronic Data Sheet Files Size Notes
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.005 Firmware 39.01 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.003 Firmware 37.1 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.00 Firmware 37.1 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.004 Firmware 36.42 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.003 Firmware 36.4 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.002 Firmware 36.4 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.001 Firmware 36.34 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Dxxx ERS3) v9.004 Firmware 17.58 MB
Firmware for Drives Kinetix 5700 Single Axis Module Ser. B v9.003.10200371 Firmware 17.56 MB
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
AOP for Kinetix ERS3 & ERS4 Major Rev11 v21.03.00 AOP - Add On Profiles 211 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UKCA DOC
  • Safety
  • UKCA DOC

This product was certified with the above certifications as of 2026-11-03. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2198-S130-ERS3
UPC
887172696275
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Construction
Depth
250 mm
Height
433 mm
Width
85 mm
Mechanical
Weight
5.44 kg
Electrical & Connectivity
Bandwidth
400 Hz @ velocity loop, maximum
Continuous output current
91.9 A, zero to peak
Continuous output current (rms)
65 A
Continuous power output, nom
44.9 kW @ 324...528V rms, 3-phase
Control power current
9.6A @ 24V DC current, maximum (with maximum brake current)
DC input current
69A @ 458...747V DC
Internal capacitance
840 µF
PWM frequency
4 khz
Peak output current
183.8 A, zero to peak
Peak output current (rms)
130 A
Rated power output
725 W @ 100%
Sustainability
LCA Method
ISO 14040/44 compliant
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
Database Used
Ecoinvent 3.10
Use Phase Electricity
European Average Grid Mix (EU-40)
Cradle To Grave
11131 kg CO2 eq
Cradle To Gate
246 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Compliance & Environment
Altitude
Storage range (nonoperating): 3000 m (9843 ft) during transport
Degree of pollution
(IEC 61800-5-1): 2
Nonoperating temperature
-40 °C
Operating temperature
0 °C
Protection class
(IEC 60529): IP20
Relative humidity
Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing
Shock
15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions)
Vibration
2 G @ 55...500 Hz, peak constant acceleration
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Web Page Installation Instructions General
2198-IN009
Web Page Product Profile General
2198-PP002
Circuit Protection Device and SCCR Tables General
--
Product Cutsheet General
--
knx-td003_-en-p Technical Data
KNX-TD003
General Publication
Web Page Installation Instructions 2198-IN009
Web Page Product Profile 2198-PP002
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Data Publication
knx-td003_-en-p KNX-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.005 39.01 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.003 37.1 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.00 37.1 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.004 36.42 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.003 36.4 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.002 36.4 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.001 36.34 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Dxxx ERS3) v9.004 17.58 MB
Firmware for Drives Kinetix 5700 Single Axis Module Ser. B v9.003.10200371 17.56 MB
Product Security Advisory Size Notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
AOP - Add On Profiles Size Notes
AOP for Kinetix ERS3 & ERS4 Major Rev11 v21.03.00 211 MB
EDS - Electronic Data Sheet Files Size Notes
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) 113 KB
EDS files for Kinetix Family (multi) 1.73 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.005 Firmware 39.01 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.003 Firmware 37.1 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v13.00 Firmware 37.1 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.004 Firmware 36.42 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.003 Firmware 36.4 MB
Firmware for Kinetix 5700 Single Axis Mod (2198-Sxxx) v11.002 Firmware 36.4 MB
Firmware for 'Drives Kinetix 5700 Single Axis Modules; (2198-Sxxx ERS3) v11.001 Firmware 36.34 MB
Firmware for Drives Kinetix 5700 Single Axis Modules; (2198-Dxxx ERS3) v9.004 Firmware 17.58 MB
Firmware for Drives Kinetix 5700 Single Axis Module Ser. B v9.003.10200371 Firmware 17.56 MB
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
AOP for Kinetix ERS3 & ERS4 Major Rev11 v21.03.00 AOP - Add On Profiles 211 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 5700 Single Axis Mod (2198-Sxxx) (multi) EDS - Electronic Data Sheet Files 113 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2198t-ct024_-en-e.pdf}
  • Safety
  • UKCA DOC

This product was certified with the above certifications as of 2026-11-03. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Kinetix 5700 Single Axis Inverter
CloseClose
2198-S130-ERS3
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix 5700 Servo Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose