KINETIX 5500 SERVO DRIVE
KINETIX 5500 SERVO DRIVE
| Unique Product Identifier |
2198-H070-ERS
|
|---|---|
| UPC |
884951282834
|
| Estimated Lead Time |
24 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
2746 kg CO2 eq
|
| Cradle To Gate |
191 kg CO2 eq
|
| Content of Recycled Product Material |
0.322%
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Profile (Web page) | 2198-PP001 |
| Product Cutsheet | -- |
| Installation Instructions (Web page) | 2198-IN001 |
| User Manual | 2198-UM001 |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| knx-td003_-en-p | KNX-TD003 |
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
2198-H070-ERS
|
|---|---|
| UPC |
884951282834
|
| Estimated Lead Time |
24 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Sustainability
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
2746 kg CO2 eq
|
| Cradle To Gate |
191 kg CO2 eq
|
| Content of Recycled Product Material |
0.322%
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Profile (Web page)
General
2198-PP001 |
|
Product Cutsheet
General
-- |
|
Installation Instructions (Web page)
General
2198-IN001 |
|
User Manual
General
2198-UM001 |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
knx-td003_-en-p
Technical Data
KNX-TD003 |
| General | Publication |
|---|---|
| Product Profile (Web page) | 2198-PP001 |
| Product Cutsheet | -- |
| Installation Instructions (Web page) | 2198-IN001 |
| User Manual | 2198-UM001 |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Data | Publication |
| knx-td003_-en-p | KNX-TD003 |
Downloads
Certifications
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|