Loading
View all Kinetix 5700 Servo Drives
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
2198-D057-ERS4

Kinetix 5700 Dual Axis Safe Speed Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
2x23.0 Arms continuous, 2x57.0 Arms Peak output current - Advanced Safety
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Preferred
2198-D057-ERS4

Kinetix 5700 Dual Axis Safe Speed Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Repairable/Replaceable
Product Registration
Description
2x23.0 Arms continuous, 2x57.0 Arms Peak output current - Advanced Safety
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
2198-D057-ERS4
UPC
889508571218
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Altitude
Storage range (nonoperating): 3000 m (9843 ft) during transport
Degree of pollution
(IEC 61800-5-1): 2
Nonoperating temperature
-40 °C
Operating temperature
0 °C
Protection class
(IEC 60529): IP20
Relative humidity
Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing
Shock
15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions)
Vibration
2 G @ 55...500 Hz, peak constant acceleration
Bandwidth
400 Hz @ velocity loop, maximum
Continuous output current
32.5 A, zero to peak
Continuous output current (rms)
23 A
Continuous power output, nom
15.9 kW @ 324...528V rms, 3-phase
Control power current
8.3A @ 24V DC current, maximum (with maximum brake current)
DC input current
24.5A @ 458...747V DC
Internal capacitance
705 µF
PWM frequency
4 khz
Peak output current
81.3 A, zero to peak
Peak output current (rms)
57.5 A
Rated power output
660 W @ 100%
Construction
Depth
267.5 mm
Height
358 mm
Width
55 mm
Mechanical
Weight
6.76 kg
Drawings
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Device and SCCR Tables --
Web Page Product Profile 2198-PP002
Web Page Installation Instructions 2198-IN009
Product Cutsheet --
Technical Data Publication
knx-td003_-en-p KNX-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
UKCA DOC
  • Safety
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2198-D057-ERS4
UPC
889508571218
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Compliance & Environment
Altitude
Storage range (nonoperating): 3000 m (9843 ft) during transport
Degree of pollution
(IEC 61800-5-1): 2
Nonoperating temperature
-40 °C
Operating temperature
0 °C
Protection class
(IEC 60529): IP20
Relative humidity
Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing
Shock
15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions)
Vibration
2 G @ 55...500 Hz, peak constant acceleration
Electrical & Connectivity
Bandwidth
400 Hz @ velocity loop, maximum
Continuous output current
32.5 A, zero to peak
Continuous output current (rms)
23 A
Continuous power output, nom
15.9 kW @ 324...528V rms, 3-phase
Control power current
8.3A @ 24V DC current, maximum (with maximum brake current)
DC input current
24.5A @ 458...747V DC
Internal capacitance
705 µF
PWM frequency
4 khz
Peak output current
81.3 A, zero to peak
Peak output current (rms)
57.5 A
Rated power output
660 W @ 100%
Physical Characteristics
Construction
Depth
267.5 mm
Height
358 mm
Width
55 mm
Mechanical
Weight
6.76 kg
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Device and SCCR Tables General
--
Web Page Product Profile General
2198-PP002
Web Page Installation Instructions General
2198-IN009
Product Cutsheet General
--
knx-td003_-en-p Technical Data
KNX-TD003
General Publication
Circuit Protection Device and SCCR Tables --
Web Page Product Profile 2198-PP002
Web Page Installation Instructions 2198-IN009
Product Cutsheet --
Technical Data Publication
knx-td003_-en-p KNX-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2198t-ct024_-en-e.pdf}
  • Safety
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Kinetix 5700 Dual Axis Safe Speed Drive
CloseClose
2198-D057-ERS4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose