Loading
View all PowerFlex 755
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
20ge74d302lndnnnnn-p51

PowerFlex TL XT 755 AC Drive

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Description
PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic, AFE (Wall Mount/Freestanding), Type 12/IP54, Floor Mount, LD - 300HP (361A), ND - 250HP (302A), HD - 200HP (248A), 480 VAC, 3 PH, Frame 7, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Component-level Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
20ge74d302lndnnnnn-p51
UPC
195272331812
Estimated Lead Time
29 days
Country of Origin
United States of America
Component 1
THB1548EG-00HHC
Applicable Pressure Diff (Pa)
460
is DC Voltage lower than 100V?
Yes
Efficiency Category
STATIC
Electric input power Pe(kW)
0.168
Efficiency Grade N
50
Fan Efficiency (%)
31
Fan Regulatory Scope Eval
IN SCOPE
Fan speed (RPM)
7329
Fan Type
AXIAL
Measurement Category
A
Volume flow rate(m3/h)
554
Volume flow rate(m3/s)
0.15
VSD Integration
VSD INTEGRATED IN FAN
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td100_-en-p 750-TD100
750-td100_-en-p_doc 750-TD100
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg103_-en-p 750-TG103
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UL Listed Korean KC ATEX Australian RCM Eurasion Economic Community
  • Safety
  • UL Listed
  • Korean KC
  • ATEX
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20ge74d302lndnnnnn-p51
UPC
195272331812
Estimated Lead Time
29 days
Country of Origin
United States of America
Technical Specifications
Component 1
THB1548EG-00HHC
Applicable Pressure Diff (Pa)
460
is DC Voltage lower than 100V?
Yes
Efficiency Category
STATIC
Electric input power Pe(kW)
0.168
Efficiency Grade N
50
Fan Efficiency (%)
31
Fan Regulatory Scope Eval
IN SCOPE
Fan speed (RPM)
7329
Fan Type
AXIAL
Measurement Category
A
Volume flow rate(m3/h)
554
Volume flow rate(m3/s)
0.15
VSD Integration
VSD INTEGRATED IN FAN
Drawings
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Design and SCCR Tables General
--
Product Cutsheet General
--
750-in020_-en-p Installation Instructions
750-IN020
750-td100_-en-p Technical Data
750-TD100
750-td100_-en-p_doc Technical Data
750-TD100
750-tg102_-en-p Troubleshooting Guide
750-TG102
750-tg103_-en-p Troubleshooting Guide
750-TG103
750-tg104_-en-p Troubleshooting Guide
750-TG104
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td100_-en-p 750-TD100
750-td100_-en-p_doc 750-TD100
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg103_-en-p 750-TG103
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UL Listed Korean KC ATEX Australian RCM Eurasion Economic Community
  • Safety
  • UL Listed
  • Korean KC
  • ATEX
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex TL XT 755 AC Drive
CloseClose
20ge74d302lndnnnnn-p51
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose