Loading
View all PowerFlex 755TS Low Voltage VFD
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
20G21NE052JA0NNNNN

PowerFlex 755TS AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, Includes DC Terminals, IP20/IP00, NEMA/UL Open Type, 600 VAC, 3PH, 52 Amps, 50HP ND,40HP HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 5
  • Add to BOM
  • Repair services
  • Get support
20G21NE052JA0NNNNN

PowerFlex 755TS AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, Includes DC Terminals, IP20/IP00, NEMA/UL Open Type, 600 VAC, 3PH, 52 Amps, 50HP ND,40HP HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 5
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
20G21NE052JA0NNNNN
UPC
195272340357
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Technical Data Publication
750-td104_-en-p 750-TD104
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02 543 MB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Database Files Size Notes
All CCW and Logix Database Files - Updated July 1, 2026 191 MB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 191 MB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 750 Series Drives Family (multi) 926 KB
EDS files for PowerFlex 755 (multi) 17 KB
EDS files for PowerFlex 750 Series Drives Family (multi) 926 KB
EDS files for PowerFlex 755 (multi) 17 KB
Firmware Size Notes
Firmware for PowerFlex 755 v20.004 Signed 1.43 MB
Firmware for PowerFlex 755 v20.003 Signed 1.43 MB
Product Security Advisory Size Notes
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 -
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 -
Documentation Size Notes
PowerFlex Drive Conversion Tool Instructions 1.24 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02 AOP - Add On Profiles 543 MB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 Database Files 191 MB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 Database Files 191 MB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 750 Series Drives Family (multi) EDS - Electronic Data Sheet Files 926 KB
EDS files for PowerFlex 755 (multi) EDS - Electronic Data Sheet Files 17 KB
EDS files for PowerFlex 750 Series Drives Family (multi) EDS - Electronic Data Sheet Files 926 KB
EDS files for PowerFlex 755 (multi) EDS - Electronic Data Sheet Files 17 KB
Firmware for PowerFlex 755 v20.004 Signed Firmware 1.43 MB
Firmware for PowerFlex 755 v20.003 Signed Firmware 1.43 MB
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 Product Security Advisory -
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 Product Security Advisory -
PowerFlex Drive Conversion Tool Instructions Documentation 1.24 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Australian RCM UL Listed
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20G21NE052JA0NNNNN
UPC
195272340357
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Design and SCCR Tables General
--
Product Cutsheet General
--
750-td104_-en-p Technical Data
750-TD104
750-tg102_-en-p Troubleshooting Guide
750-TG102
750-tg104_-en-p Troubleshooting Guide
750-TG104
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Technical Data Publication
750-td104_-en-p 750-TD104
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02 543 MB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Database Files Size Notes
All CCW and Logix Database Files - Updated July 1, 2026 191 MB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 191 MB Product DocumentationProduct Documentation Release notes
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PowerFlex 750 Series Drives Family (multi) 926 KB
EDS files for PowerFlex 755 (multi) 17 KB
EDS files for PowerFlex 750 Series Drives Family (multi) 926 KB
EDS files for PowerFlex 755 (multi) 17 KB
Firmware Size Notes
Firmware for PowerFlex 755 v20.004 Signed 1.43 MB
Firmware for PowerFlex 755 v20.003 Signed 1.43 MB
Product Security Advisory Size Notes
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 -
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 -
Documentation Size Notes
PowerFlex Drive Conversion Tool Instructions 1.24 MB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02 AOP - Add On Profiles 543 MB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 Database Files 191 MB Product DocumentationProduct Documentation Release notes
All CCW and Logix Database Files - Updated July 1, 2026 Database Files 191 MB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
EDS files for PowerFlex 750 Series Drives Family (multi) EDS - Electronic Data Sheet Files 926 KB
EDS files for PowerFlex 755 (multi) EDS - Electronic Data Sheet Files 17 KB
EDS files for PowerFlex 750 Series Drives Family (multi) EDS - Electronic Data Sheet Files 926 KB
EDS files for PowerFlex 755 (multi) EDS - Electronic Data Sheet Files 17 KB
Firmware for PowerFlex 755 v20.004 Signed Firmware 1.43 MB
Firmware for PowerFlex 755 v20.003 Signed Firmware 1.43 MB
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 Product Security Advisory -
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0 Product Security Advisory -
PowerFlex Drive Conversion Tool Instructions Documentation 1.24 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/750ts-ct003_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/755t-ct016_-en-e.pdf}
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 755TS AC Drive
CloseClose
20G21NE052JA0NNNNN
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 755TS Low Voltage VFD
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose