PowerFlex 45 A DC Drive
PowerFlex 45 A DC Drive
| Unique Product Identifier |
20P21AD045RA0NNN
|
|---|---|
| UPC |
820919857638
|
| Estimated Lead Time |
73 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Communications Options |
None-Standard
|
|---|---|
| Motor Operation |
Two Quadrant ops
|
| Current |
45 A
|
|---|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 20p-in071_-en-p | 20P-IN071 |
| Technical Data | Publication |
|---|---|
| 20p-td001_-en-p | 20P-TD001 |
| User Manual | Publication |
|---|---|
| 20p-um001_-en-p | 20P-UM001 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20P21AD045RA0NNN
|
|---|---|
| UPC |
820919857638
|
| Estimated Lead Time |
73 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Electrical & Connectivity
| Communications Options |
None-Standard
|
|---|---|
| Motor Operation |
Two Quadrant ops
|
| Current |
45 A
|
|---|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
20p-in071_-en-p
Installation Instructions
20P-IN071 |
|
20p-td001_-en-p
Technical Data
20P-TD001 |
|
20p-um001_-en-p
User Manual
20P-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 20p-in071_-en-p | 20P-IN071 |
| Technical Data | Publication |
| 20p-td001_-en-p | 20P-TD001 |
| User Manual | Publication |
| 20p-um001_-en-p | 20P-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|