PowerFlex 700L AC Drive 20L
PowerFlex 700L AC Drive 20L
| Unique Product Identifier |
20LD1K2N0ENNJNA0EA
|
|---|---|
| UPC |
820919651946
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Brake IGBT |
Without
|
|---|---|
| Brake Resistor |
No Internal
|
| Equipment Type |
Coupled Ver Invtr Power Module
|
| Internal Communication Module |
No Communication Module
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 20l-in003_-en-e | 20L-IN003 |
| Technical Data | Publication |
|---|---|
| 20l-td001_-en-p | 20L-TD001 |
| 20l-td001_-en-p | 20L-TD001 |
| User Manual | Publication |
|---|---|
| 20l-um001_-en-p | 20L-UM001 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20LD1K2N0ENNJNA0EA
|
|---|---|
| UPC |
820919651946
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Brake IGBT |
Without
|
|---|---|
| Brake Resistor |
No Internal
|
| Equipment Type |
Coupled Ver Invtr Power Module
|
| Internal Communication Module |
No Communication Module
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
20l-in003_-en-e
Installation Instructions
20L-IN003 |
|
20l-td001_-en-p
Technical Data
20L-TD001 |
|
20l-td001_-en-p
Technical Data
20L-TD001 |
|
20l-um001_-en-p
User Manual
20L-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 20l-in003_-en-e | 20L-IN003 |
| Technical Data | Publication |
| 20l-td001_-en-p | 20L-TD001 |
| 20l-td001_-en-p | 20L-TD001 |
| User Manual | Publication |
| 20l-um001_-en-p | 20L-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|