20LD1K2A0ENNANA0EA
PowerFlex 700L AC Drive 20L
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of April 07, 2025, the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 07, 2025
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
PowerFlex700L AC Drive, 480 VAC, 3 PH, 1250 Amps, 1150HP Normal Duty, IP20 / Type 1, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700S Phase II control, Expanded cassette, None, Phase II, No DriveLogix, no embedded comm
20LD1K2A0ENNANA0EA
PowerFlex 700L AC Drive 20L
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of April 07, 2025, the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 07, 2025
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
PowerFlex700L AC Drive, 480 VAC, 3 PH, 1250 Amps, 1150HP Normal Duty, IP20 / Type 1, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700S Phase II control, Expanded cassette, None, Phase II, No DriveLogix, no embedded comm
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
20LD1K2A0ENNANA0EA
|
|---|---|
| UPC |
820919772979
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| AC input overvoltage trip |
528V @ 480V
|
|---|---|
| AC input undervoltage trip |
340V @ 480V
|
| Acceleration/deceleration |
Independently progmable accel and decel times, adjustable from 0-6553.5 s in 0.01 s increments.
|
| Actual short circuit rating |
Determined by AIC rating of installed circuit breaker.
|
| Additional configuration |
700S Phase II, no DriveLogix, no embedded communication
|
| Application in domestic- and commercial area permitted |
True
|
| Application in industrial area permitted |
True
|
| Brake IGBT |
No brake IGBT
|
| Brake resistor |
No internal brake resistor
|
| Bussmann fuse current rating |
2000A @ 650V DC
|
| Carrier frequency |
2 or 4 kHz drive rating based on 4 kHz
|
| Circuit breaker current rating |
1500A @ 400...480V AC input voltage
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Sine coded PWM with progmable carrier frequency
|
| Control options |
700S phase II control, expanded cassette
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| DC bus overvoltage trip |
815V @ 480V
|
| DC bus undervoltage shutoff/fault |
300V @ 480V
|
| DC nominal bus voltage |
700V @ 480V
|
| DC power bus bar |
DC power from converter power module to inverter power module (2 terminals: DC+, DC-) for power terminal
|
| Displacement power factor |
0.98 across entire speed range.
|
| Documentation |
English documentation set
|
| Drive overcurrent trip |
Software overcurrent trip: 200% of rated current (typical)
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Equipment type |
Complete regenerative drive
|
| Feedback option |
No ftdback
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemp trip
|
| Human interface module |
No HIM (blank plate inserted)
|
| Input current rating |
1250A @ 650V DC
|
| Input frequency tolerance |
47...63 Hz
|
| Input phases |
3-phase input provides full rating for all drives.
|
| Input power wire lugs |
Input power connections on drive (R/L1, S/L2, T/L3) for power terminal
|
| Input voltage |
480V AC, 3-phase, 60 Hz
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal communication module |
No communication module
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Mains frequency |
60 Hz
|
| Mains voltage |
480 V
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current (with 480V AC induction motor) |
Normal duty: 1875 A @ 150% of continuous current for 3 s
|
| Output current rating |
1250A @ 1150Hp (860 kW) normal duty, 845 Hp (630 kW) heavy duty, frame 3B
|
| Output frequency |
0 to 350 Hz
|
| Output power bus bar |
Motor connections (U/T1, V/T2, W/T3) for power terminal
|
| Output voltage range |
0 to rated motor voltage
|
| Selectable motor control |
Vector control with force technology (with and without ftdback), V/Hz control and permanent magnet motor control.
|
| Short circuit current rating |
To match specified circuit breaker capability, less than or equal to 200000 A symmetrical.
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Shunt trip rating |
100 kAIC @ 400...480V AC input voltage
|
| Speed control |
Speed regulation with ftdback: 0.001% of base speed across 120:1 speed range 1000:1 operating range 250 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Torque regulation with feedback |
±5%, 4400 rad/sec bandwidth
|
| Torque regulation without feedback |
±10%, 600 rad/sec bandwidth
|
| Watt loss |
Power section: 25000 W 400V total (into air and into liquid)
|
| With control element |
True
|
Construction
| Active converter cassette terminal blocks-P1 & P2 |
Active converter AC power and control wiring for control terminal
|
|---|---|
| Custom option |
None
|
| DC bus test point socket |
4 mm socket for DC bus voltage measurement only (2 terminals: DC+, DC-) for power terminal
|
| Depth |
1033 mm
|
| Height |
2278 mm
|
| Motor lead lengths |
76 m (250 ft) total
|
| PE wire lug |
Terminating point for ground wires for power terminal
|
| Recommended tightening torque |
62 Nm (550 in-lb)(±10%), output power bus bar for power terminal
|
| Recommended tightening torque for SHLD terminal |
1.4 Nm (12 in-lb)(±10%) for control terminal
|
| Recommended tightening torque for active converter cassette terminal blocks-P1 & P2 |
0.8 Nm (7 in-lb)(±10%) for control terminal
|
| Recommended tightening torque for terminal blocks-TB5 and TB6 |
1.4 Nm (12 in-lb)(±10%) for control terminal
|
| SHLD terminal |
Terminating point for control wiring shields on power module for control terminal
|
| Terminal blocks-TB5 and TB6 |
Power module control wiring for control terminal
|
| Weight |
1361 kg
|
| Width |
1600 mm
|
| Wire size |
600 MCM to #2 AWG, PE wire lug for power terminal
|
| Wire size for SHLD terminal |
0.3 mm² to 2.1 mm² (#22 AWG to #14 AWG) for control terminal
|
| Wire size for active converter cassette terminal blocks-P1 & P2 |
0.3 mm² to 3.3 mm² (#22 AWG to #12 AWG) for control terminal
|
| Wire size for terminal blocks-TB5 and TB6 |
0.2 mm² to 4 mm² (#24 AWG to #10 AWG) for control terminal
|
| Wire strip length for SHLD terminal |
10 mm (0.39 in) for control terminal
|
| Wire strip length for active converter cassette terminal blocks-P1 & P2 |
8 mm (0.31 in) for control terminal
|
| Wire strip length for terminal blocks-TB5 and TB6 |
8 mm (0.31 in) for control terminal
|
Mechanical
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
4 kHz
|
| Shock |
10 G peak for 11 ms duration (±1.0 ms), three shocks in each direction, in each axis
|
| Vibration |
2 mm (0.07 in.) displacement, 1 G peak Alitude, 1 mm (0.04 in.) displacement from 2…13.2 Hz, 0.7 G acceleration at 13.2 Hz to 1.0 G acceleration at 55 Hz, 1 G acceleration from 55 …512 Hz Duration: ten logarithmic sine sweep cycles per axis, at sweep ra
|
| Altitude |
1000 m (3280 ft) at rated current
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Coolant flow rating, max |
94.6 l/min
|
| Coolant flow rating, min |
56.8 l/min
|
| Coolant temperature |
0 °C
|
| Coolant type |
WEG50 equals good quality or distilled water with approved inhibited ethylene glycol, 50% glycol by volume or WPG50 equals good quality or distilled water with approved inhibited propylene glycol, 50% glycol by volume.
|
| Degree of protection (NEMA) |
1
|
| Estimated amount of coolant |
19 L
|
| Pressure drop from drive inlet to drive outlet at minimum coolant flow rate |
0.48 bar
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40...85 °C (-40...185 °F) for all constructions
|
| Surrounding air temperature without derating, max |
0...40 °C (32...104 °F) @ IP20, NEMA/UL Type 1
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 20l-in003_-en-e | 20L-IN003 |
| Technical Data | Publication |
|---|---|
| 20l-td001_-en-p | 20L-TD001 |
| 20l-td001_-en-p | 20L-TD001 |
| User Manual | Publication |
|---|---|
| 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
20LD1K2A0ENNANA0EA
|
|---|---|
| UPC |
820919772979
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| AC input overvoltage trip |
528V @ 480V
|
|---|---|
| AC input undervoltage trip |
340V @ 480V
|
| Acceleration/deceleration |
Independently progmable accel and decel times, adjustable from 0-6553.5 s in 0.01 s increments.
|
| Actual short circuit rating |
Determined by AIC rating of installed circuit breaker.
|
| Additional configuration |
700S Phase II, no DriveLogix, no embedded communication
|
| Application in domestic- and commercial area permitted |
True
|
| Application in industrial area permitted |
True
|
| Brake IGBT |
No brake IGBT
|
| Brake resistor |
No internal brake resistor
|
| Bussmann fuse current rating |
2000A @ 650V DC
|
| Carrier frequency |
2 or 4 kHz drive rating based on 4 kHz
|
| Circuit breaker current rating |
1500A @ 400...480V AC input voltage
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Sine coded PWM with progmable carrier frequency
|
| Control options |
700S phase II control, expanded cassette
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| DC bus overvoltage trip |
815V @ 480V
|
| DC bus undervoltage shutoff/fault |
300V @ 480V
|
| DC nominal bus voltage |
700V @ 480V
|
| DC power bus bar |
DC power from converter power module to inverter power module (2 terminals: DC+, DC-) for power terminal
|
| Displacement power factor |
0.98 across entire speed range.
|
| Documentation |
English documentation set
|
| Drive overcurrent trip |
Software overcurrent trip: 200% of rated current (typical)
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Equipment type |
Complete regenerative drive
|
| Feedback option |
No ftdback
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemp trip
|
| Human interface module |
No HIM (blank plate inserted)
|
| Input current rating |
1250A @ 650V DC
|
| Input frequency tolerance |
47...63 Hz
|
| Input phases |
3-phase input provides full rating for all drives.
|
| Input power wire lugs |
Input power connections on drive (R/L1, S/L2, T/L3) for power terminal
|
| Input voltage |
480V AC, 3-phase, 60 Hz
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal communication module |
No communication module
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Mains frequency |
60 Hz
|
| Mains voltage |
480 V
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current (with 480V AC induction motor) |
Normal duty: 1875 A @ 150% of continuous current for 3 s
|
| Output current rating |
1250A @ 1150Hp (860 kW) normal duty, 845 Hp (630 kW) heavy duty, frame 3B
|
| Output frequency |
0 to 350 Hz
|
| Output power bus bar |
Motor connections (U/T1, V/T2, W/T3) for power terminal
|
| Output voltage range |
0 to rated motor voltage
|
| Selectable motor control |
Vector control with force technology (with and without ftdback), V/Hz control and permanent magnet motor control.
|
| Short circuit current rating |
To match specified circuit breaker capability, less than or equal to 200000 A symmetrical.
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Shunt trip rating |
100 kAIC @ 400...480V AC input voltage
|
| Speed control |
Speed regulation with ftdback: 0.001% of base speed across 120:1 speed range 1000:1 operating range 250 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Torque regulation with feedback |
±5%, 4400 rad/sec bandwidth
|
| Torque regulation without feedback |
±10%, 600 rad/sec bandwidth
|
| Watt loss |
Power section: 25000 W 400V total (into air and into liquid)
|
| With control element |
True
|
Physical Characteristics
Construction
| Active converter cassette terminal blocks-P1 & P2 |
Active converter AC power and control wiring for control terminal
|
|---|---|
| Custom option |
None
|
| DC bus test point socket |
4 mm socket for DC bus voltage measurement only (2 terminals: DC+, DC-) for power terminal
|
| Depth |
1033 mm
|
| Height |
2278 mm
|
| Motor lead lengths |
76 m (250 ft) total
|
| PE wire lug |
Terminating point for ground wires for power terminal
|
| Recommended tightening torque |
62 Nm (550 in-lb)(±10%), output power bus bar for power terminal
|
| Recommended tightening torque for SHLD terminal |
1.4 Nm (12 in-lb)(±10%) for control terminal
|
| Recommended tightening torque for active converter cassette terminal blocks-P1 & P2 |
0.8 Nm (7 in-lb)(±10%) for control terminal
|
| Recommended tightening torque for terminal blocks-TB5 and TB6 |
1.4 Nm (12 in-lb)(±10%) for control terminal
|
| SHLD terminal |
Terminating point for control wiring shields on power module for control terminal
|
| Terminal blocks-TB5 and TB6 |
Power module control wiring for control terminal
|
| Weight |
1361 kg
|
| Width |
1600 mm
|
| Wire size |
600 MCM to #2 AWG, PE wire lug for power terminal
|
| Wire size for SHLD terminal |
0.3 mm² to 2.1 mm² (#22 AWG to #14 AWG) for control terminal
|
| Wire size for active converter cassette terminal blocks-P1 & P2 |
0.3 mm² to 3.3 mm² (#22 AWG to #12 AWG) for control terminal
|
| Wire size for terminal blocks-TB5 and TB6 |
0.2 mm² to 4 mm² (#24 AWG to #10 AWG) for control terminal
|
| Wire strip length for SHLD terminal |
10 mm (0.39 in) for control terminal
|
| Wire strip length for active converter cassette terminal blocks-P1 & P2 |
8 mm (0.31 in) for control terminal
|
| Wire strip length for terminal blocks-TB5 and TB6 |
8 mm (0.31 in) for control terminal
|
Mechanical
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
4 kHz
|
| Shock |
10 G peak for 11 ms duration (±1.0 ms), three shocks in each direction, in each axis
|
| Vibration |
2 mm (0.07 in.) displacement, 1 G peak Alitude, 1 mm (0.04 in.) displacement from 2…13.2 Hz, 0.7 G acceleration at 13.2 Hz to 1.0 G acceleration at 55 Hz, 1 G acceleration from 55 …512 Hz Duration: ten logarithmic sine sweep cycles per axis, at sweep ra
|
Compliance & Environment
| Altitude |
1000 m (3280 ft) at rated current
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Coolant flow rating, max |
94.6 l/min
|
| Coolant flow rating, min |
56.8 l/min
|
| Coolant temperature |
0 °C
|
| Coolant type |
WEG50 equals good quality or distilled water with approved inhibited ethylene glycol, 50% glycol by volume or WPG50 equals good quality or distilled water with approved inhibited propylene glycol, 50% glycol by volume.
|
| Degree of protection (NEMA) |
1
|
| Estimated amount of coolant |
19 L
|
| Pressure drop from drive inlet to drive outlet at minimum coolant flow rate |
0.48 bar
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40...85 °C (-40...185 °F) for all constructions
|
| Surrounding air temperature without derating, max |
0...40 °C (32...104 °F) @ IP20, NEMA/UL Type 1
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
20l-in003_-en-e
Installation Instructions
20L-IN003 |
|
20l-td001_-en-p
Technical Data
20L-TD001 |
|
20l-td001_-en-p
Technical Data
20L-TD001 |
|
20l-um001_-en-p
User Manual
20L-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 20l-in003_-en-e | 20L-IN003 |
| Technical Data | Publication |
| 20l-td001_-en-p | 20L-TD001 |
| 20l-td001_-en-p | 20L-TD001 |
| User Manual | Publication |
| 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerFlex 700L AC Drive 20L
20LD1K2A0ENNANA0EA
Close
Print
Copyright ©2026 Rockwell Automation, Inc.