Loading
View all PowerFlex 700L
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
20LD1K2A0ENNAN20WA

PowerFlex 700L AC Drive 20L

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of October 31, 2026, the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 31, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
PowerFlex700L AC Drive, 480 VAC, 3 PH, 1250 Amps, 1150HP Normal Duty, IP20 / Type 1, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700 Vector 115V I/O, None, None
  • Add to BOM
  • Register your product
  • Get repair documentation
  • Repair services
  • Get support
20LD1K2A0ENNAN20WA

PowerFlex 700L AC Drive 20L

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of October 31, 2026, the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 31, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
PowerFlex700L AC Drive, 480 VAC, 3 PH, 1250 Amps, 1150HP Normal Duty, IP20 / Type 1, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700 Vector 115V I/O, None, None
  • Add to BOM
  • Register your product
  • Get repair documentation
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
20LD1K2A0ENNAN20WA
UPC
887172670527
Estimated Lead Time
43 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Brake Resistor
No Internal
Equipment Type
Complete Regenerative Drive
Internal Communication Module
No Communication Module
AC input overvoltage trip
528V @ 480V
AC input undervoltage trip
340V @ 480V
Acceleration/deceleration
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
Actual short circuit rating
Determined by AIC rating of installed circuit breaker.
Additional configuration
None
Application in domestic- and commercial area permitted
True
Application in industrial area permitted
True
Brake IGBT
No brake IGBT
Brake resistor
No internal brake resistor
Bussmann fuse current rating
2000A @ 650V DC
Carrier frequency
2 or 4 kHz drive rating based on 4 kHz
Circuit breaker current rating
1500A @ 400...480V AC input voltage
Control logic noise immunity
Showering arc transients upto 1500V peak
Control method
Sine coded PWM with progmable carrier frequency
Control options
700 vector control with 115V AC I/O
Current limit capability
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
DC bus overvoltage trip
815V @ 480V
DC bus undervoltage shutoff/fault
300V @ 480V
DC nominal bus voltage
700V @ 480V
DC power bus bar
DC power from converter power module to inverter power module (2 terminals: DC+, DC-) for power terminal
Displacement power factor
0.98 across entire speed range.
Documentation
English documentation set
Drive overcurrent trip
Software overcurrent trip: 200% of rated current (typical)
Efficiency
97.5% at rated A, nominal line volts
Electronic motor overload protection
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
Enclosure type
IP20/NEMA/UL Type 1
Encoder duty cycle
50% ±10%
Encoder input voltage supply
Dual channel plus marker, isolated with differential transmitter output (line drive) incremental, dual channel quadrature type 5V DC or 12V DC (5V DC requires an external power supply), 320 mA/channel for ftdback
Encoder quadrature
90°, ±27° at 25 °C
Encoder requirements
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (3.5...6V DC @ 5V encoder), single-ended or differential and capable of supplying a minimum of 10 mA per channel. Maximum input frequency is 250 kH
Encoder supply
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
Encoder type
Incremental, dual channel
Equipment type
Complete regenerative drive
Feedback option
No ftdback
Frequency accuracy
Digital input: within ±0.01% of set output frequency
Frequency control
Speed regulation with slip compensation (volts per Hz mode): 0.5% of base speed across 40:1 speed range 40:1 operating range 10 rad/sec bandwidth
Ground fault trip
Phase-to-ground on drive output
Heat sink thermistor
Monitored by microprocessor overtemp trip
Human interface module
No HIM (blank plate inserted)
Input current rating
1250A @ 650V DC
Input frequency tolerance
47...63 Hz
Input frequency, ,max
400 kHz ftdback
Input phases
3-phase input provides full rating for all drives.
Input power wire lugs
Input power connections on drive (R/L1, S/L2, T/L3) for power terminal
Input voltage
480V AC, 3-phase, 60 Hz
Intermittent overload
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
Internal communication module
No communication module
Line transients
Up to 6000 volts peak per IEEE C62.41-1991
Logic control ride-thru
0.5 s minimum, 2 s typical
Mains frequency
60 Hz
Mains voltage
480 V
Number of analogue inputs
2
Number of analogue outputs
2
Number of digital inputs
6
Number of digital outputs
3
Number of phases input
3
Number of phases output
3
Output current (with 480V AC induction motor)
Normal duty: 1875 A @ 150% of continuous current for 3 s
Output current rating
1250A @ 1150Hp (860 kW) normal duty, 845 Hp (630 kW) heavy duty, frame 3B
Output frequency
0 to 420 Hz
Output power bus bar
Motor connections (U/T1, V/T2, W/T3) for power terminal
Output voltage range
0 to rated motor voltage
Selectable motor control
Sensorless vector with full tuning. Standard V/Hz with full custom capability and vector control with force technology (with and without ftdback).
Short circuit current rating
To match specified circuit breaker capability, less than or equal to 200000 A symmetrical.
Short circuit trip
Phase-to-phase on drive output
Shunt trip rating
100 kAIC @ 400...480V AC input voltage
Speed control
Speed regulation with ftdback: 0.001% of base speed across 120:1 speed range 1000:1 operating range 250 rad/sec bandwidth
Stop modes
Multiple progmable stop modes including RA, Coast, DC-brake, RA-to-hold and S-curve.
Supporting protocol for CAN
True
Supporting protocol for DeviceNet
True
Supporting protocol for EtherNet/IP
True
Supporting protocol for Modbus
True
Supporting protocol for PROFIBUS
True
Supporting protocol for TCP/IP
True
Torque regulation with feedback
±2%, 2500 rad/sec bandwidth
Torque regulation without feedback
±5%, 600 rad/sec bandwidth
Watt loss
Power section: 25000 W 400V total (into air and into liquid)
With control element
True
Construction
Active converter cassette terminal blocks-P1 & P2
Active converter AC power and control wiring for control terminal
Custom option
None
DC bus test point socket
4 mm socket for DC bus voltage measurement only (2 terminals: DC+, DC-) for power terminal
Depth
1033 mm
Height
2278 mm
Motor lead lengths
76 m (250 ft) total
PE wire lug
Terminating point for ground wires for power terminal
Recommended tightening torque
62 Nm (550 in-lb)(±10%), output power bus bar for power terminal
Recommended tightening torque for SHLD terminal
1.4 Nm (12 in-lb)(±10%) for control terminal
Recommended tightening torque for active converter cassette terminal blocks-P1 & P2
0.8 Nm (7 in-lb)(±10%) for control terminal
Recommended tightening torque for terminal blocks-TB5 and TB6
1.4 Nm (12 in-lb)(±10%) for control terminal
SHLD terminal
Terminating point for control wiring shields on power module for control terminal
Terminal blocks-TB5 and TB6
Power module control wiring for control terminal
Weight
1361 kg
Width
1600 mm
Wire size
600 MCM to #2 AWG, PE wire lug for power terminal
Wire size for SHLD terminal
0.3 mm² to 2.1 mm² (#22 AWG to #14 AWG) for control terminal
Wire size for active converter cassette terminal blocks-P1 & P2
0.3 mm² to 3.3 mm² (#22 AWG to #12 AWG) for control terminal
Wire size for terminal blocks-TB5 and TB6
0.2 mm² to 4 mm² (#24 AWG to #10 AWG) for control terminal
Wire strip length for SHLD terminal
10 mm (0.39 in) for control terminal
Wire strip length for active converter cassette terminal blocks-P1 & P2
8 mm (0.31 in) for control terminal
Wire strip length for terminal blocks-TB5 and TB6
8 mm (0.31 in) for control terminal
Mechanical
Degree of protection (IP)
IP20
PWM frequency
4 kHz
Shock
10 G peak for 11 ms duration (±1.0 ms), three shocks in each direction, in each axis
Vibration
2 mm (0.07 in.) displacement, 1 G peak Alitude, 1 mm (0.04 in.) displacement from 2…13.2 Hz, 0.7 G acceleration at 13.2 Hz to 1.0 G acceleration at 55 Hz, 1 G acceleration from 55 …512 Hz Duration: ten logarithmic sine sweep cycles per axis, at sweep ra
Altitude
1000 m (3280 ft) at rated current
Atmosphere
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
Coolant flow rating, max
94.6 l/min
Coolant flow rating, min
56.8 l/min
Coolant temperature
0 °C
Coolant type
WEG50 equals good quality or distilled water with approved inhibited ethylene glycol, 50% glycol by volume or WPG50 equals good quality or distilled water with approved inhibited propylene glycol, 50% glycol by volume.
Degree of protection (NEMA)
1
Estimated amount of coolant
19 L
Pressure drop from drive inlet to drive outlet at minimum coolant flow rate
0.48 bar
Relative humidity
5...95% noncondensing
Storage temperature
-40...85 °C (-40...185 °F) for all constructions
Surrounding air temperature without derating, max
0...40 °C (32...104 °F) @ IP20, NEMA/UL Type 1
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Installation Instructions Publication
20l-in003_-en-e 20L-IN003
Technical Data Publication
20l-td001_-en-p 20L-TD001
20l-td001_-en-p 20L-TD001
User Manual Publication
20l-um001_-en-p 20L-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
Application Code for PowerFlex 700L Flash Kit v3.005 115 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.004 211 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.006 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.005 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.004 171 KB
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware PowerFlex 700L App Code v3.001 217 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v3.001 119 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v1.003 114 KB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.005 Accessory Files 115 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.004 Accessory Files 211 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.006 Accessory Files 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.005 Accessory Files 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.004 Accessory Files 171 KB
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L App Code v3.001 Firmware 217 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v3.001 Firmware 119 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v1.003 Firmware 114 KB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Eurasion Economic Community Australian RCM Korean KC
  • Eurasion Economic Community
  • CE
  • Australian RCM
  • Korean KC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20LD1K2A0ENNAN20WA
UPC
887172670527
Estimated Lead Time
43 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Brake Resistor
No Internal
Equipment Type
Complete Regenerative Drive
Internal Communication Module
No Communication Module
AC input overvoltage trip
528V @ 480V
AC input undervoltage trip
340V @ 480V
Acceleration/deceleration
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
Actual short circuit rating
Determined by AIC rating of installed circuit breaker.
Additional configuration
None
Application in domestic- and commercial area permitted
True
Application in industrial area permitted
True
Brake IGBT
No brake IGBT
Brake resistor
No internal brake resistor
Bussmann fuse current rating
2000A @ 650V DC
Carrier frequency
2 or 4 kHz drive rating based on 4 kHz
Circuit breaker current rating
1500A @ 400...480V AC input voltage
Control logic noise immunity
Showering arc transients upto 1500V peak
Control method
Sine coded PWM with progmable carrier frequency
Control options
700 vector control with 115V AC I/O
Current limit capability
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
DC bus overvoltage trip
815V @ 480V
DC bus undervoltage shutoff/fault
300V @ 480V
DC nominal bus voltage
700V @ 480V
DC power bus bar
DC power from converter power module to inverter power module (2 terminals: DC+, DC-) for power terminal
Displacement power factor
0.98 across entire speed range.
Documentation
English documentation set
Drive overcurrent trip
Software overcurrent trip: 200% of rated current (typical)
Efficiency
97.5% at rated A, nominal line volts
Electronic motor overload protection
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
Enclosure type
IP20/NEMA/UL Type 1
Encoder duty cycle
50% ±10%
Encoder input voltage supply
Dual channel plus marker, isolated with differential transmitter output (line drive) incremental, dual channel quadrature type 5V DC or 12V DC (5V DC requires an external power supply), 320 mA/channel for ftdback
Encoder quadrature
90°, ±27° at 25 °C
Encoder requirements
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (3.5...6V DC @ 5V encoder), single-ended or differential and capable of supplying a minimum of 10 mA per channel. Maximum input frequency is 250 kH
Encoder supply
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
Encoder type
Incremental, dual channel
Equipment type
Complete regenerative drive
Feedback option
No ftdback
Frequency accuracy
Digital input: within ±0.01% of set output frequency
Frequency control
Speed regulation with slip compensation (volts per Hz mode): 0.5% of base speed across 40:1 speed range 40:1 operating range 10 rad/sec bandwidth
Ground fault trip
Phase-to-ground on drive output
Heat sink thermistor
Monitored by microprocessor overtemp trip
Human interface module
No HIM (blank plate inserted)
Input current rating
1250A @ 650V DC
Input frequency tolerance
47...63 Hz
Input frequency, ,max
400 kHz ftdback
Input phases
3-phase input provides full rating for all drives.
Input power wire lugs
Input power connections on drive (R/L1, S/L2, T/L3) for power terminal
Input voltage
480V AC, 3-phase, 60 Hz
Intermittent overload
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
Internal communication module
No communication module
Line transients
Up to 6000 volts peak per IEEE C62.41-1991
Logic control ride-thru
0.5 s minimum, 2 s typical
Mains frequency
60 Hz
Mains voltage
480 V
Number of analogue inputs
2
Number of analogue outputs
2
Number of digital inputs
6
Number of digital outputs
3
Number of phases input
3
Number of phases output
3
Output current (with 480V AC induction motor)
Normal duty: 1875 A @ 150% of continuous current for 3 s
Output current rating
1250A @ 1150Hp (860 kW) normal duty, 845 Hp (630 kW) heavy duty, frame 3B
Output frequency
0 to 420 Hz
Output power bus bar
Motor connections (U/T1, V/T2, W/T3) for power terminal
Output voltage range
0 to rated motor voltage
Selectable motor control
Sensorless vector with full tuning. Standard V/Hz with full custom capability and vector control with force technology (with and without ftdback).
Short circuit current rating
To match specified circuit breaker capability, less than or equal to 200000 A symmetrical.
Short circuit trip
Phase-to-phase on drive output
Shunt trip rating
100 kAIC @ 400...480V AC input voltage
Speed control
Speed regulation with ftdback: 0.001% of base speed across 120:1 speed range 1000:1 operating range 250 rad/sec bandwidth
Stop modes
Multiple progmable stop modes including RA, Coast, DC-brake, RA-to-hold and S-curve.
Supporting protocol for CAN
True
Supporting protocol for DeviceNet
True
Supporting protocol for EtherNet/IP
True
Supporting protocol for Modbus
True
Supporting protocol for PROFIBUS
True
Supporting protocol for TCP/IP
True
Torque regulation with feedback
±2%, 2500 rad/sec bandwidth
Torque regulation without feedback
±5%, 600 rad/sec bandwidth
Watt loss
Power section: 25000 W 400V total (into air and into liquid)
With control element
True
Physical Characteristics
Construction
Active converter cassette terminal blocks-P1 & P2
Active converter AC power and control wiring for control terminal
Custom option
None
DC bus test point socket
4 mm socket for DC bus voltage measurement only (2 terminals: DC+, DC-) for power terminal
Depth
1033 mm
Height
2278 mm
Motor lead lengths
76 m (250 ft) total
PE wire lug
Terminating point for ground wires for power terminal
Recommended tightening torque
62 Nm (550 in-lb)(±10%), output power bus bar for power terminal
Recommended tightening torque for SHLD terminal
1.4 Nm (12 in-lb)(±10%) for control terminal
Recommended tightening torque for active converter cassette terminal blocks-P1 & P2
0.8 Nm (7 in-lb)(±10%) for control terminal
Recommended tightening torque for terminal blocks-TB5 and TB6
1.4 Nm (12 in-lb)(±10%) for control terminal
SHLD terminal
Terminating point for control wiring shields on power module for control terminal
Terminal blocks-TB5 and TB6
Power module control wiring for control terminal
Weight
1361 kg
Width
1600 mm
Wire size
600 MCM to #2 AWG, PE wire lug for power terminal
Wire size for SHLD terminal
0.3 mm² to 2.1 mm² (#22 AWG to #14 AWG) for control terminal
Wire size for active converter cassette terminal blocks-P1 & P2
0.3 mm² to 3.3 mm² (#22 AWG to #12 AWG) for control terminal
Wire size for terminal blocks-TB5 and TB6
0.2 mm² to 4 mm² (#24 AWG to #10 AWG) for control terminal
Wire strip length for SHLD terminal
10 mm (0.39 in) for control terminal
Wire strip length for active converter cassette terminal blocks-P1 & P2
8 mm (0.31 in) for control terminal
Wire strip length for terminal blocks-TB5 and TB6
8 mm (0.31 in) for control terminal
Mechanical
Degree of protection (IP)
IP20
PWM frequency
4 kHz
Shock
10 G peak for 11 ms duration (±1.0 ms), three shocks in each direction, in each axis
Vibration
2 mm (0.07 in.) displacement, 1 G peak Alitude, 1 mm (0.04 in.) displacement from 2…13.2 Hz, 0.7 G acceleration at 13.2 Hz to 1.0 G acceleration at 55 Hz, 1 G acceleration from 55 …512 Hz Duration: ten logarithmic sine sweep cycles per axis, at sweep ra
Compliance & Environment
Altitude
1000 m (3280 ft) at rated current
Atmosphere
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
Coolant flow rating, max
94.6 l/min
Coolant flow rating, min
56.8 l/min
Coolant temperature
0 °C
Coolant type
WEG50 equals good quality or distilled water with approved inhibited ethylene glycol, 50% glycol by volume or WPG50 equals good quality or distilled water with approved inhibited propylene glycol, 50% glycol by volume.
Degree of protection (NEMA)
1
Estimated amount of coolant
19 L
Pressure drop from drive inlet to drive outlet at minimum coolant flow rate
0.48 bar
Relative humidity
5...95% noncondensing
Storage temperature
-40...85 °C (-40...185 °F) for all constructions
Surrounding air temperature without derating, max
0...40 °C (32...104 °F) @ IP20, NEMA/UL Type 1
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
20l-in003_-en-e Installation Instructions
20L-IN003
20l-td001_-en-p Technical Data
20L-TD001
20l-td001_-en-p Technical Data
20L-TD001
20l-um001_-en-p User Manual
20L-UM001
General Publication
Product Cutsheet --
Installation Instructions Publication
20l-in003_-en-e 20L-IN003
Technical Data Publication
20l-td001_-en-p 20L-TD001
20l-td001_-en-p 20L-TD001
User Manual Publication
20l-um001_-en-p 20L-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
Application Code for PowerFlex 700L Flash Kit v3.005 115 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.004 211 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.006 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.005 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.004 171 KB
Drives & SMC Profile Size Notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 1.4 GB Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware PowerFlex 700L App Code v3.001 217 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v3.001 119 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v1.003 114 KB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.005 Accessory Files 115 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v3.004 Accessory Files 211 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.006 Accessory Files 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.005 Accessory Files 172 KB Product DocumentationProduct Documentation Release notes
Application Code for PowerFlex 700L Flash Kit v2.004 Accessory Files 171 KB
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
CCW Profile Update for PowerFlex Drives - v16.05.00 Drives & SMC Profile 1.4 GB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L App Code v3.001 Firmware 217 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v3.001 Firmware 119 KB Product DocumentationProduct Documentation Release notes
Firmware PowerFlex 700L Boot Code v1.003 Firmware 114 KB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/drives-ct003_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/20l-ct003_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/20-ct006_-en-e.pdf}
  • Eurasion Economic Community
  • CE
  • Australian RCM
  • Korean KC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 700L AC Drive 20L
CloseClose
20LD1K2A0ENNAN20WA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 700L
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose