PowerFlex 755TM XT Common Bus Inverter
PowerFlex 755TM XT Common Bus Inverter
| Unique Product Identifier |
20JEF4E2K4LNDNNNNN
|
|---|---|
| UPC |
197734852583
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| Installation Instructions | Publication |
|---|---|
| 750-in100_-en-p | 750-IN100 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg104_-en-p | 750-TG104 |
| User Manual | Publication |
|---|---|
| 750com-um009_-en-p | 750COM-UM009 |
- American Bureau of Shippin
- Eurasion Economic Community
- ATEX
- UKCA DOC
- Seismic
- Safety
- MOROCCO DOC
- Australian RCM
- CE
- Korean KC
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20JEF4E2K4LNDNNNNN
|
|---|---|
| UPC |
197734852583
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Technical Specifications
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
Certifications
- American Bureau of Shippin
- Eurasion Economic Community
- ATEX
- UKCA DOC
- Seismic
- Safety
- MOROCCO DOC
- Australian RCM
- CE
- Korean KC
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|