20JEF3C3K5LNDNNNNN-P50
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 2393kW (4127A), ND - 2204kW (3801A), HD - 1886kW (3254A), 400 VAC, 3 PH, Frame 12, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
20JEF3C3K5LNDNNNNN-P50
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 2393kW (4127A), ND - 2204kW (3801A), HD - 1886kW (3254A), 400 VAC, 3 PH, Frame 12, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
Product Details
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.