20JEF3C2K8LNANNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 1915kW (3303A), ND - 1772kW (3057A), HD - 1449kW (2500A), 400 VAC, 3 PH, Frame 11, Standard EMI Protection, No HIM & TotalFORCE Control
20JEF3C2K8LNANNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 1915kW (3303A), ND - 1772kW (3057A), HD - 1449kW (2500A), 400 VAC, 3 PH, Frame 11, Standard EMI Protection, No HIM & TotalFORCE Control
Product Details
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.