20JEF3C1K1LNDNNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 735kW (1268A), ND - 692kW (1193A), HD - 647kW (1116A), 400 VAC, 3 PH, Frame 9, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
20JEF3C1K1LNDNNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 735kW (1268A), ND - 692kW (1193A), HD - 647kW (1116A), 400 VAC, 3 PH, Frame 9, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.