20JE6NC205LNANNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Open Type/IP00; Wall Mount, LD - 162kW (279A), ND - 128kW (220A), HD - 106kW (182A), 400 VAC, 3 PH, Frame 6, Standard EMI Protection, No HIM & TotalFORCE Control
20JE6NC205LNANNNNN
PowerFlex 755TM XT Common Bus Inverter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Product at a glance
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Open Type/IP00; Wall Mount, LD - 162kW (279A), ND - 128kW (220A), HD - 106kW (182A), 400 VAC, 3 PH, Frame 6, Standard EMI Protection, No HIM & TotalFORCE Control
Product Details
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.