View all PowerFlex 755T Low Voltage VFD
20J1F3C750LNDNNNNN-C1-P17
PowerFlex 750 Bus Supplies
Rockwell Automation announces that as of December 20, 2021, the PowerFlex 750 Bus Supplies will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 20, 2021
Replacement Category:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of December 20, 2021, the PowerFlex 750 Bus Supplies will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 20, 2021
Replacement Category:
Direct Replacement
Product at a glance
| Dynamic Braking |
None
|
|---|---|
| Input Type |
AFE Regenerative
|
| Current |
805 A
|
|---|---|
| Current |
400 V AC
|
| Frame |
8 C
|
|---|
| Installation Instructions | Publication |
|---|---|
| 750-in100_-en-p | 750-IN100 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p | 750-TD100 |
| User Manual | Publication |
|---|---|
| 750com-um009_-en-p | 750COM-UM009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
- ATEX
- UNITED KINGDOM SAFETY CERTIFICATE
- UL Listed
- American Bureau of Shippin
- Semiconductor Inds Immunit
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Dynamic Braking |
None
|
|---|---|
| Input Type |
AFE Regenerative
|
| Current |
805 A
|
|---|---|
| Current |
400 V AC
|
| Frame |
8 C
|
|---|
Documents
|
750-in100_-en-p
Installation Instructions
750-IN100 |
|
750-td100_-en-p
Technical Data
750-TD100 |
|
750-td100_-en-p
Technical Data
750-TD100 |
|
750com-um009_-en-p
User Manual
750COM-UM009 |
| Installation Instructions | Publication |
|---|---|
| 750-in100_-en-p | 750-IN100 |
| Technical Data | Publication |
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p | 750-TD100 |
| User Manual | Publication |
| 750com-um009_-en-p | 750COM-UM009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
- ATEX
- UNITED KINGDOM SAFETY CERTIFICATE
- UL Listed
- American Bureau of Shippin
- Semiconductor Inds Immunit
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.