PowerFlex 755TL XT AC Drive
PowerFlex 755TL XT AC Drive
| Unique Product Identifier |
20GEG4D2K0LNDNNNNN-P15
|
|---|---|
| UPC |
197734858523
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Display |
IP54/Type 12 Door-Mounted HIM
|
|---|---|
| Dynamic Braking |
No
|
| Enclosure |
Type 12/IP54, Floor Mount
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Input Type |
AFE Low Harmonic Floor Mount
|
| Motor Cable Connections |
Top Cable Exit, Wiring Bay
|
| Power Rating |
480V-AC: 2072A ND
|
| Size |
Frame 10
|
| Type |
755 AC Drive,XT Corrosion Protection
|
| Voltage Rating |
480V AC, 3 PH
|
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Cable options 3D STEP (STP) Model Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
- UKCA DOC
- Seismic
- Safety
- UL Listed
- MOROCCO DOC
- ATEX
- American Bureau of Shippin
- CE
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20GEG4D2K0LNDNNNNN-P15
|
|---|---|
| UPC |
197734858523
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Display |
IP54/Type 12 Door-Mounted HIM
|
|---|---|
| Dynamic Braking |
No
|
| Enclosure |
Type 12/IP54, Floor Mount
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Input Type |
AFE Low Harmonic Floor Mount
|
| Motor Cable Connections |
Top Cable Exit, Wiring Bay
|
| Power Rating |
480V-AC: 2072A ND
|
| Size |
Frame 10
|
| Type |
755 AC Drive,XT Corrosion Protection
|
| Voltage Rating |
480V AC, 3 PH
|
Technical Specifications
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Drawings
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Cable options 3D STEP (STP) Model Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Documents
Certifications
- UKCA DOC
- Seismic
- Safety
- UL Listed
- MOROCCO DOC
- ATEX
- American Bureau of Shippin
- CE
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|