PowerFlex 755TL XT AC Drive
PowerFlex 755TL XT AC Drive
| Unique Product Identifier |
20GEG4D1K4LNANNNNN
|
|---|---|
| UPC |
195272034447
|
| Estimated Lead Time |
71 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
- UL Listed
- Eurasion Economic Community
- CE
- Korean KC
- American Bureau of Shippin
- ATEX
- Australian RCM
- Seismic
- Safety
This product was certified with the above certifications as of 2026-10-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20GEG4D1K4LNANNNNN
|
|---|---|
| UPC |
195272034447
|
| Estimated Lead Time |
71 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Drawings
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
Certifications
- UL Listed
- Eurasion Economic Community
- CE
- Korean KC
- American Bureau of Shippin
- ATEX
- Australian RCM
- Seismic
- Safety
This product was certified with the above certifications as of 2026-10-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|