PowerFlex 755TL XT AC Drive
PowerFlex 755TL XT AC Drive
| Unique Product Identifier |
20GEG4D1K0LNDNNNNN-P17
|
|---|---|
| UPC |
197734841464
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Display |
IP54/Type 12 Door-Mounted HIM
|
|---|---|
| Dynamic Braking |
No
|
| Enclosure |
Type 12/IP54, Floor Mount
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Input Type |
AFE Low Harmonic Floor Mount
|
| Motor Cable Connections |
Top Cable Entry, No Wiring Bay
|
| Power Rating |
480V-AC: 1045A ND
|
| Size |
Frame 9C
|
| Type |
755 AC Drive,XT Corrosion Protection
|
| Voltage Rating |
480V AC, 3 PH
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP WIRING (STP) Model | Download (ZIP) |
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 3D STEP WIRING (STP) Model Download (ZIP) |
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
- Eurasion Economic Community
- Australian RCM
- UKCA DOC
- Seismic
- CE
- American Bureau of Shippin
- UL Listed
- MOROCCO DOC
- ATEX
- Safety
- Korean KC
This product was certified with the above certifications as of 2026-10-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20GEG4D1K0LNDNNNNN-P17
|
|---|---|
| UPC |
197734841464
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
81
|
| Fan Efficiency (%) |
66.8
|
| Fan speed (RPM) |
2024
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
411
|
| Volume flow rate(m3/h) |
2402
|
| Volume flow rate(m3/s) |
0.67
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.459
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Electrical & Connectivity
| Display |
IP54/Type 12 Door-Mounted HIM
|
|---|---|
| Dynamic Braking |
No
|
| Enclosure |
Type 12/IP54, Floor Mount
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Input Type |
AFE Low Harmonic Floor Mount
|
| Motor Cable Connections |
Top Cable Entry, No Wiring Bay
|
| Power Rating |
480V-AC: 1045A ND
|
| Size |
Frame 9C
|
| Type |
755 AC Drive,XT Corrosion Protection
|
| Voltage Rating |
480V AC, 3 PH
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP WIRING (STP) Model | Download (ZIP) |
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 3D STEP WIRING (STP) Model Download (ZIP) |
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Documents
Certifications
- Eurasion Economic Community
- Australian RCM
- UKCA DOC
- Seismic
- CE
- American Bureau of Shippin
- UL Listed
- MOROCCO DOC
- ATEX
- Safety
- Korean KC
This product was certified with the above certifications as of 2026-10-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|