PowerFlex TL XT 755 AC Drive
| Unique Product Identifier |
20GEG3D1K4LNANNNNN-P15-P16
|
|---|---|
| UPC |
195272237596
|
| Estimated Lead Time |
71 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Current |
480 V AC
|
|---|
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Cable options 3D STEP (STP) Model Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
- American Bureau of Shippin
- Australian RCM
- Seismic
- UL Listed
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
20GEG3D1K4LNANNNNN-P15-P16
|
|---|---|
| UPC |
195272237596
|
| Estimated Lead Time |
71 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Current |
480 V AC
|
|---|
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Sustainability & Lifecycle
| Environmental Compliance | |
|---|---|
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Cable options 3D STEP (STP) Model Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Documents
Certifications
- American Bureau of Shippin
- Australian RCM
- Seismic
- UL Listed
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|