PowerFlex 755TR XT AC Drive
PowerFlex 755TR XT AC Drive
| Unique Product Identifier |
20GEF3D2K6KNDNNNNN-P15-P50
|
|---|---|
| UPC |
197734841563
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Cooling Type |
XT Corrosion Protection
|
|---|---|
| Current / Power Rating |
480V-AC: 2738A ND
|
| DC Bus Snubber |
DC Bus Conditoner
|
| Dynamic Braking |
No
|
| Enclosure Type |
Type 1/IP21, Floor Mount
|
| Filtering & CM Cap Config |
EMC
|
| Frame Size |
Frame 11
|
| HIM |
IP54/Type 12 Door-Mounted
|
| Input Type |
AFE Regenerative
|
| Motor Cable Connections |
Top Cable Exit, Wiring Bay
|
| Type |
755 AC Drive
|
| Voltage Class |
480V AC, 3 PH
|
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP WIRING (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Cable options 3D STEP (STP) Model Download (ZIP) |
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 3D STEP WIRING (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
- Korean KC
- MOROCCO DOC
- CE
- Eurasion Economic Community
- Australian RCM
- UKCA DOC
- American Bureau of Shippin
- Seismic
- ATEX
- Safety
- UL Listed
This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20GEF3D2K6KNDNNNNN-P15-P50
|
|---|---|
| UPC |
197734841563
|
| Estimated Lead Time |
15 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Cooling Type |
XT Corrosion Protection
|
|---|---|
| Current / Power Rating |
480V-AC: 2738A ND
|
| DC Bus Snubber |
DC Bus Conditoner
|
| Dynamic Braking |
No
|
| Enclosure Type |
Type 1/IP21, Floor Mount
|
| Filtering & CM Cap Config |
EMC
|
| Frame Size |
Frame 11
|
| HIM |
IP54/Type 12 Door-Mounted
|
| Input Type |
AFE Regenerative
|
| Motor Cable Connections |
Top Cable Exit, Wiring Bay
|
| Type |
755 AC Drive
|
| Voltage Class |
480V AC, 3 PH
|
Technical Specifications
| Measurement Category |
A
|
|---|---|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
40
|
| Fan Efficiency (%) |
45
|
| Fan speed (RPM) |
9200
|
| Specific Ratio |
1
|
| Applicable Pressure Diff (Pa) |
1
|
| Volume flow rate(m3/h) |
930
|
| Volume flow rate(m3/s) |
0.28
|
| Electric input power Pe(kW) |
150
|
| is DC Voltage lower than 100V? |
No
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Drawings
| Drawings | |
|---|---|
| Cable options 3D STEP (STP) Model | Download (ZIP) |
| Dimension Wiring Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 3D STEP WIRING (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Cable options 3D STEP (STP) Model Download (ZIP) |
| Dimension Wiring Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 3D STEP WIRING (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Documents
Certifications
- Korean KC
- MOROCCO DOC
- CE
- Eurasion Economic Community
- Australian RCM
- UKCA DOC
- American Bureau of Shippin
- Seismic
- ATEX
- Safety
- UL Listed
This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|