PowerFlex 755TR XT Liq Cooled AC Drive
PowerFlex 755TR XT Liq Cooled AC Drive
| Unique Product Identifier |
20G46ND360LNANNNNN-C0-P51
|
|---|---|
| UPC |
197734515136
|
| Estimated Lead Time |
169 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Fan Type |
AXIAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
62
|
| Fan Efficiency (%) |
44.7
|
| Fan speed (RPM) |
7310
|
| Specific Speed σΒΕΡ |
1
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
467
|
| Volume flow rate(m3/h) |
607
|
| Volume flow rate(m3/s) |
0.17
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.188
|
| is DC Voltage lower than 100V? |
Yes
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Cooling Type |
Liquid Cooled XT
|
|---|---|
| Current / Power Rating |
480V-AC:360A ND
|
| DC Bus Marine Discharge |
DCBus Marine Discharge Circuit
|
| Dynamic Braking |
No
|
| Enclosure Type |
Open Type
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Frame Size |
Frame 6L
|
| HIM |
No HIM with Phase II Control
|
| Input Type |
AFE Regen and Low Harmonic
|
| Motor Voltage Feedback |
Torque Accuracy Module
|
| Type |
755 AC Drive
|
| Voltage Class |
480V AC, 3 PH
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G46ND360LNANNNNN-C0-P51
|
|---|---|
| UPC |
197734515136
|
| Estimated Lead Time |
169 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Fan Type |
AXIAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
62
|
| Fan Efficiency (%) |
44.7
|
| Fan speed (RPM) |
7310
|
| Specific Speed σΒΕΡ |
1
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Diff (Pa) |
467
|
| Volume flow rate(m3/h) |
607
|
| Volume flow rate(m3/s) |
0.17
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.188
|
| is DC Voltage lower than 100V? |
Yes
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Electrical & Connectivity
| Cooling Type |
Liquid Cooled XT
|
|---|---|
| Current / Power Rating |
480V-AC:360A ND
|
| DC Bus Marine Discharge |
DCBus Marine Discharge Circuit
|
| Dynamic Braking |
No
|
| Enclosure Type |
Open Type
|
| Filtering & CM Cap Config |
No EMC, Jumper Removed
|
| Frame Size |
Frame 6L
|
| HIM |
No HIM with Phase II Control
|
| Input Type |
AFE Regen and Low Harmonic
|
| Motor Voltage Feedback |
Torque Accuracy Module
|
| Type |
755 AC Drive
|
| Voltage Class |
480V AC, 3 PH
|
Drawings
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
750-in020_-en-p
Installation Instructions
750-IN020 |
|
750-td100_-en-p
Technical Data
750-TD100 |
|
750-td100_-en-p_doc
Technical Data
750-TD100 |
|
750-tg102_-en-p
Troubleshooting Guide
750-TG102 |
|
750-tg103_-en-p
Troubleshooting Guide
750-TG103 |
|
750-tg104_-en-p
Troubleshooting Guide
750-TG104 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
| Troubleshooting Guide | Publication |
| 750-tg102_-en-p | 750-TG102 |
| 750-tg103_-en-p | 750-TG103 |
| 750-tg104_-en-p | 750-TG104 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|