20G24NF082JA0NNNNN
PowerFlex 755TS AC Drive
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, DC Input with Precharge, IP20/IP00, NEMA/UL Open Type, 690 VAC, 3 PH, 82 Amps, 75KW ND,55KW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 6
20G24NF082JA0NNNNN
PowerFlex 755TS AC Drive
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, DC Input with Precharge, IP20/IP00, NEMA/UL Open Type, 690 VAC, 3 PH, 82 Amps, 75KW ND,55KW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 6
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Electrical & Connectivity
General Features
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Accessories
Technotes
| Unique Product Identifier |
20G24NF082JA0NNNNN
|
|---|---|
| UPC |
197734835982
|
| Estimated Lead Time |
22 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Bulletin Number |
755 AC Drive
|
|---|---|
| Corrosion Protection |
Standard Protection
|
| Current / Power Rating |
82 A, 75KW ND,55KW HD
|
| Dynamic Braking |
DB Transistor
|
| Enclosure Type |
Open Type, Frame 2-7
|
| Filtering & CM Cap Config |
CM Jumper Installed
|
| Frame Size |
Frame 6
|
| HIM |
Blank (No HIM)
|
| Input Type |
DC Input with Precharge
|
| Product Family |
PowerFlex TS
|
| Voltage Class |
690V AC, 3 PH
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 750-td104_-en-p | 750-TD104 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg104_-en-p | 750-TG104 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02
AOP - Add On Profiles
543 MB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0
Product Security Advisory
-
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0
Product Security Advisory
-
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
20G24NF082JA0NNNNN
|
|---|---|
| UPC |
197734835982
|
| Estimated Lead Time |
22 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Bulletin Number |
755 AC Drive
|
|---|---|
| Corrosion Protection |
Standard Protection
|
| Current / Power Rating |
82 A, 75KW ND,55KW HD
|
| Dynamic Braking |
DB Transistor
|
| Enclosure Type |
Open Type, Frame 2-7
|
| Filtering & CM Cap Config |
CM Jumper Installed
|
| Frame Size |
Frame 6
|
| HIM |
Blank (No HIM)
|
| Input Type |
DC Input with Precharge
|
| Product Family |
PowerFlex TS
|
| Voltage Class |
690V AC, 3 PH
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
750-td104_-en-p
Technical Data
750-TD104 |
|
750-tg102_-en-p
Troubleshooting Guide
750-TG102 |
|
750-tg104_-en-p
Troubleshooting Guide
750-TG104 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
| 750-td104_-en-p | 750-TD104 |
| Troubleshooting Guide | Publication |
| 750-tg102_-en-p | 750-TG102 |
| 750-tg104_-en-p | 750-TG104 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex 755 and 755T Drives Integrated Motion v32.02
AOP - Add On Profiles
543 MB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0
Product Security Advisory
-
Product Notice 2025-10-001 – PowerFlex Drives AOP V15.00.00 to V16.03.01.0
Product Security Advisory
-
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerFlex 755TS AC Drive
20G24NF082JA0NNNNN
Close
Print
Copyright ©2026 Rockwell Automation, Inc.