PowerFlex Air Cooled 755 AC Drive
PowerFlex Air Cooled 755 AC Drive
| Unique Product Identifier |
20G1ANE144JA0NNNNN
|
|---|---|
| UPC |
885630310336
|
| Estimated Lead Time |
43 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
|---|---|
| HD |
125 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
150 hp
|
| Current |
600 V AC
|
|---|
| Size |
144 A
|
|---|
| Drawings | |
|---|---|
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
- Australian RCM
- Safety
- CE
- ATEX
- Registro Italiano Navale
- American Bureau of Shippin
- Semiconductor Inds Immunit
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G1ANE144JA0NNNNN
|
|---|---|
| UPC |
885630310336
|
| Estimated Lead Time |
43 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
|---|---|
| HD |
125 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
150 hp
|
| Current |
600 V AC
|
|---|
Physical Characteristics
| Size |
144 A
|
|---|
Drawings
| Drawings | |
|---|---|
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Web Page Installation Instructions
General
750-IN001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
Web Page Product Profile
General
750-BR001 |
|
750-in020_-en-p
Installation Instructions
750-IN020 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Australian RCM
- Safety
- CE
- ATEX
- Registro Italiano Navale
- American Bureau of Shippin
- Semiconductor Inds Immunit
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|