PowerFlex Air Cooled 755 AC Drive
PowerFlex Air Cooled 755 AC Drive
| Unique Product Identifier |
20G1AND248JA0NNNNN
|
|---|---|
| UPC |
889508554686
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| Drawings | |
|---|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Web Page Installation Instructions | 750-IN001 |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
- Australian RCM
- Safety
- Semiconductor Inds Immunit
- ATEX
- CE
- Korean KC
- American Bureau of Shippin
- Registro Italiano Navale
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G1AND248JA0NNNNN
|
|---|---|
| UPC |
889508554686
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
Drawings
| Drawings | |
|---|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Web Page Installation Instructions
General
750-IN001 |
|
Product Cutsheet
General
-- |
|
Web Page Product Profile
General
750-BR001 |
|
750-in020_-en-p
Installation Instructions
750-IN020 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Web Page Installation Instructions | 750-IN001 |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Australian RCM
- Safety
- Semiconductor Inds Immunit
- ATEX
- CE
- Korean KC
- American Bureau of Shippin
- Registro Italiano Navale
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|