PowerFlex Air Cooled 755 AC Drive
PowerFlex Air Cooled 755 AC Drive
| Unique Product Identifier |
20G1ABD710JN0NNNNN
|
|---|---|
| UPC |
191326876629
|
| Estimated Lead Time |
36 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
78
|
| Fan Efficiency (%) |
63.7
|
| Fan speed (RPM) |
2283
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
527
|
| Applicable Pressure Diff (Pa) |
527
|
| Volume flow rate(m3/h) |
1985
|
| Volume flow rate(m3/s) |
0.55
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.374
|
| is DC Voltage lower than 100V? |
Yes
|
| Fan Compliance Status |
COMPLIANT
|
| Right to Repair Impact |
Yes
|
|---|---|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| Sub Brand |
755 AC Packaged Drive,PowerFlex
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Product Video High-Res (.mov) | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
- Semiconductor Inds Immunit
- CE
- Australian RCM
- UL Listed
- Safety
- American Bureau of Shippin
- ATEX
- Eurasion Economic Community
- Korean KC
- UK EX CERTIFICATE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G1ABD710JN0NNNNN
|
|---|---|
| UPC |
191326876629
|
| Estimated Lead Time |
36 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Fan Type |
BACKWARD CURVED CENTRIFUGAL
|
|---|---|
| Measurement Category |
A
|
| Efficiency Category |
STATIC
|
| Efficiency Grade N |
78
|
| Fan Efficiency (%) |
63.7
|
| Fan speed (RPM) |
2283
|
| Specific Ratio |
1
|
| VSD Integration |
VSD INTEGRATED IN FAN
|
| Applicable Pressure Delta(Pa) |
527
|
| Applicable Pressure Diff (Pa) |
527
|
| Volume flow rate(m3/h) |
1985
|
| Volume flow rate(m3/s) |
0.55
|
| Special Characteristics |
NOT APPLICABLE
|
| Electric input power Pe(kW) |
0.374
|
| is DC Voltage lower than 100V? |
Yes
|
| Fan Compliance Status |
COMPLIANT
|
| Right to Repair Impact |
Yes
|
|---|---|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
Electrical & Connectivity
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| Sub Brand |
755 AC Packaged Drive,PowerFlex
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Web Page Installation Instructions
General
750-IN001 |
|
Product Video High-Res (.mov)
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
Web Page Product Profile
General
750-BR001 |
|
750-in020_-en-p
Installation Instructions
750-IN020 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Product Video High-Res (.mov) | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Semiconductor Inds Immunit
- CE
- Australian RCM
- UL Listed
- Safety
- American Bureau of Shippin
- ATEX
- Eurasion Economic Community
- Korean KC
- UK EX CERTIFICATE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|