Loading
View all PowerFlex 755
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
20g1abc540jn0nnnnn

PowerFlex Air Cooled 755 AC Drive

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repair Options Available
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repair Options Available
Description
PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, Type 1, IP20 600mm Deep MCC Style, 540 Amps, 315kW LD, 315kW ND, 250kW HD, 400 VAC, 3 PH, Frame 8, Filtered, CM jumper installed (preferred), None, Blank (No HIM)
  • Add to BOM
  • Get repair documentation
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Technical Specifications
General
Component-level Specifications
Sustainability & Lifecycle
Substance Disclosures
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
20g1abc540jn0nnnnn
UPC
884951217560
Estimated Lead Time
36 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Dynamic Braking
None
Filtering & CM Cap Config
Filtered, CM Jumper Installed
Input Type
AC In w/Prchg, no DC Terminals
Sub Brand
755 AC Packaged Drive,PowerFlex
Component 1
Fan Type
BACKWARD CURVED CENTRIFUGAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
78
Fan Efficiency (%)
63.7
Specific Ratio
1.01
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Delta(Pa)
527
Applicable Pressure Diff (Pa)
527
Volume flow rate(m3/h)
1805
Volume flow rate(m3/s)
0.5
Electric input power Pe(kW)
0.45
is DC Voltage lower than 100V?
No
Other
Right to Repair Impact
Yes
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
2D Dimension Drawing (DXF) Download (ZIP)
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
2D Dimension Drawing (DXF) Download (ZIP)
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Video High-Res (.mov) --
Product Cutsheet --
Web Page Product Profile 750-BR001
Web Page Installation Instructions 750-IN001
Circuit Protection Design and SCCR Tables --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Australian RCM ATEX UL Listed Korean KC Eurasion Economic Community
  • Semiconductor Inds Immunit
  • CE
  • Australian RCM
  • Safety
  • ATEX
  • Registro Italiano Navale
  • American Bureau of Shippin
  • UL Listed
  • Korean KC
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20g1abc540jn0nnnnn
UPC
884951217560
Estimated Lead Time
36 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Dynamic Braking
None
Filtering & CM Cap Config
Filtered, CM Jumper Installed
Input Type
AC In w/Prchg, no DC Terminals
Sub Brand
755 AC Packaged Drive,PowerFlex
Component 1
Fan Type
BACKWARD CURVED CENTRIFUGAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
78
Fan Efficiency (%)
63.7
Specific Ratio
1.01
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Delta(Pa)
527
Applicable Pressure Diff (Pa)
527
Volume flow rate(m3/h)
1805
Volume flow rate(m3/s)
0.5
Electric input power Pe(kW)
0.45
is DC Voltage lower than 100V?
No
Other
Right to Repair Impact
Yes
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Sustainability & Lifecycle
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
2D Dimension Drawing (DXF) Download (ZIP)
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
2D Dimension Drawing (DXF) Download (ZIP)
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
Standard 3D STEP (STP) Model Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Standard Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Video High-Res (.mov) General
--
Product Cutsheet General
--
Web Page Product Profile General
750-BR001
Web Page Installation Instructions General
750-IN001
Circuit Protection Design and SCCR Tables General
--
750-in020_-en-p Installation Instructions
750-IN020
750-td001_-en-p Technical Data
750-TD001
750-td001_-en-p Technical Data
750-TD001
General Publication
Product Video High-Res (.mov) --
Product Cutsheet --
Web Page Product Profile 750-BR001
Web Page Installation Instructions 750-IN001
Circuit Protection Design and SCCR Tables --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Australian RCM ATEX UL Listed Korean KC Eurasion Economic Community
  • Semiconductor Inds Immunit
  • CE
  • Australian RCM
  • Safety
  • ATEX
  • Registro Italiano Navale
  • American Bureau of Shippin
  • UL Listed
  • Korean KC
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex Air Cooled 755 AC Drive
CloseClose
20g1abc540jn0nnnnn
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose