Loading
View all PowerFlex 755
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
20G11RB4P2JA0NNNNN

PowerFlex Air Cooled 755 AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Product at a glance
Build America, Buy America Build America, Buy America
Replacement Available
Repairable/Replaceable Calculate your impact
Product Registration
Description
PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with DC Terminals, IP20, NEMA/UL Open Type, 4.2 Amps, 1 HP ND, 0.5 HP HD, 240 (208) VAC, 3 PH, Frame 1, Filtered, CM jumper installed (preferred), DB Transistor, Blank (No HIM)
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
20G11RB4P2JA0NNNNN

PowerFlex Air Cooled 755 AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Product at a glance
Build America, Buy America Build America, Buy America
Replacement Available
Repairable/Replaceable Repairable/Replaceable
Product Registration
Description
PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with DC Terminals, IP20, NEMA/UL Open Type, 4.2 Amps, 1 HP ND, 0.5 HP HD, 240 (208) VAC, 3 PH, Frame 1, Filtered, CM jumper installed (preferred), DB Transistor, Blank (No HIM)
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
20G11RB4P2JA0NNNNN
UPC
191326461320
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Dynamic Braking
DB Transistor
Filtering & CM Cap Config
Filtered, CM Jumper Installed
Input Type
AC In w/ Prchg, see More Info
Sub Brand
755 AC Packaged Drive,PowerFlex
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
2D Dimension Drawing (DXF) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
2D Dimension Drawing (DXF) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Web Page Product Profile 750-BR001
Web Page Installation Instructions 750-IN001
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Australian RCM ATEX Korean KC UL Listed China CCC Eurasion Economic Community UKCA DOC
  • Australian RCM
  • Safety
  • CE
  • ATEX
  • American Bureau of Shippin
  • Korean KC
  • UL Listed
  • China CCC
  • Eurasion Economic Community
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20G11RB4P2JA0NNNNN
UPC
191326461320
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Dynamic Braking
DB Transistor
Filtering & CM Cap Config
Filtered, CM Jumper Installed
Input Type
AC In w/ Prchg, see More Info
Sub Brand
755 AC Packaged Drive,PowerFlex
Drawings
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
2D Dimension Drawing (DXF) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF)
2D Dimension Drawing (DXF) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Web Page Product Profile General
750-BR001
Web Page Installation Instructions General
750-IN001
Circuit Protection Design and SCCR Tables General
--
Product Cutsheet General
--
750-in020_-en-p Installation Instructions
750-IN020
750-td001_-en-p Technical Data
750-TD001
750-td001_-en-p Technical Data
750-TD001
General Publication
Web Page Product Profile 750-BR001
Web Page Installation Instructions 750-IN001
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Installation Instructions Publication
750-in020_-en-p 750-IN020
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/750-ct022_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/750-ct001_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/20-ct006_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/20g-ct023_-en-e.pdf} {name=China CCC, link=} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/drives-ct003_-ru-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/750-ct019_-en-e.pdf}
  • Australian RCM
  • Safety
  • CE
  • ATEX
  • American Bureau of Shippin
  • Korean KC
  • UL Listed
  • China CCC
  • Eurasion Economic Community
  • UKCA DOC

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex Air Cooled 755 AC Drive
CloseClose
20G11RB4P2JA0NNNNN
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose