
20G11ND065AA0NNNNN
PowerFlex Air Cooled 755 AC Drive

Rockwell Automation announces that as of June 30, 2024, the PowerFlex Air Cooled 755 AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2024
Replacement Category:
Direct Replacement
Replacement Product:
20G11ND065JA0NNNNN
[https://www.rockwellautomation.com/en-us/products/details.20G11ND065JA0NNNNN.html]
Product at a glance
Rockwell Automation announces that as of June 30, 2024, the PowerFlex Air Cooled 755 AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2024
Replacement Category:
Direct Replacement
Replacement Product:
20G11ND065JA0NNNNN
[https://www.rockwellautomation.com/en-us/products/details.20G11ND065JA0NNNNN.html]
Product at a glance
Additional Certs & Filtering | EMC Filter |
---|
Current | 480 V AC |
---|
Size | 65 A |
---|
HD | 40 hp |
---|---|
ND | 50 hp |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
- Safety
This product was certified with the above certifications as of 2025-07-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Additional Certs & Filtering | EMC Filter |
---|
Current | 480 V AC |
---|
Size | 65 A |
---|
HD | 40 hp |
---|---|
ND | 50 hp |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
750-in020_-en-p
Installation Instructions
750-IN020 |
750-td001_-en-p
Technical Data
750-TD001 |
750-td001_-en-p
Technical Data
750-TD001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
- Safety
This product was certified with the above certifications as of 2025-07-25. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.