PowerFlex Air Cooled 753 AC Drive
PowerFlex Air Cooled 753 AC Drive
| Unique Product Identifier |
20F1AGB154JA0NNNNN
|
|---|---|
| UPC |
191326461887
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Size |
154 A
|
|---|
| Current |
240 V AC
|
|---|
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| HD |
50 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
60 hp
|
| Sub Brand |
753 AC Packaged Drive,PowerFlex
|
| Drawings | |
|---|---|
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
|---|---|
| 750-in001_-en-p | 750-IN001 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
- Australian RCM
- Safety
- ATEX
- CE
- American Bureau of Shippin
- Korean KC
- China Energy Label
- UL Listed
- Eurasion Economic Community
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20F1AGB154JA0NNNNN
|
|---|---|
| UPC |
191326461887
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Physical Characteristics
| Size |
154 A
|
|---|
Electrical & Connectivity
| Current |
240 V AC
|
|---|
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| HD |
50 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
60 hp
|
| Sub Brand |
753 AC Packaged Drive,PowerFlex
|
Drawings
| Drawings | |
|---|---|
| Standard 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
Web Page Product Profile
General
750-BR001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
750-in001_-en-p
Installation Instructions
750-IN001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Web Page Product Profile | 750-BR001 |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
| 750-in001_-en-p | 750-IN001 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Australian RCM
- Safety
- ATEX
- CE
- American Bureau of Shippin
- Korean KC
- China Energy Label
- UL Listed
- Eurasion Economic Community
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|