
20DJ590N0NNNBCASE
PowerFlex 700S AC Drive 590 A 500 Hp 20D

Rockwell Automation announces that as of June 30, 2020, the PowerFlex 700S AC Drive 590 A 500 Hp 20D will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2020
Replacement Category:
Engineering Replacement
Product at a glance
Rockwell Automation announces that as of June 30, 2020, the PowerFlex 700S AC Drive 590 A 500 Hp 20D will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2020
Replacement Category:
Engineering Replacement
Product at a glance
Brake IGBT | Without |
---|---|
Filter Options | W/ EMC Filt - W/O ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Without |
---|---|
Filter Options | W/ EMC Filt - W/O ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Documents
20d-in024_-en-p
Installation Instructions
20D-IN024 |
20d-td002_-en-p
Technical Data
20D-TD002 |
20d-um001_-en-p
User Manual
20D-UM001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.