PowerFlex 700S AC Drive 20D
PowerFlex 700S AC Drive 20D
| Unique Product Identifier |
20DD125A0EYNACASE
|
|---|---|
| UPC |
820919909795
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Filter Options |
W/ EMC Filt & ComModeChoke
|
| Internal Communication Module |
ControlNet Coaxial
|
| Sub Brand |
PowerFlex 700S AC Drive
|
| AC input overvoltage trip |
600V AC @ 480V (six pulse, 3-phase)
|
|---|---|
| Acceleration/deceleration |
Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments
|
| Additional configuration |
Phase II control
|
| Brake IGBT |
Brake IGBT installed
|
| Brake resistor |
No internal brake resistor
|
| Carrier frequency |
Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only)
|
| Circuit breaker current rating, max |
375A @ 480V AC, 3-phase, normal duty
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public
|
| Control options |
Phase II control, expanded cassette
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| DC bus overvoltage trip |
810V DC @ 480V
|
| DC bus undervoltage trip |
Adjustable
|
| DC nominal bus voltage |
648V DC @ 480V
|
| Displacement power factor |
0.98 across speed range
|
| Documentation |
English documentation
|
| Drive full power range |
460...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive operating range |
325...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive overcurrent trip |
Software current limit: 105% of motor rated to 200% of drive rated current
|
| Drive to motor power ratio, max |
The drive to motor rating cannot exceed a 2:1 ratio
|
| Dual element time delay fuse current rating |
150...250A @ 480V AC, 3-phase, normal duty
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Encoder voltage supply |
5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC
|
| Feedback option |
Safe off with s encoder
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemperature trip
|
| Human interface model |
No HIM (no blank plastic inserted)
|
| Input current rating |
90.1A @ 480V AC, 3-phase, heavy duty
|
| Input frequency, max |
400 Hz
|
| Input phases |
Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current
|
| Input power rating |
97.6 kVA @ 480V AC, 3-phase, normal duty
|
| Input voltage rating |
480V AC, 3-phase, 60 Hz
|
| Integrated breaking resistance |
False
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal EMC filtering |
With EMC filter & common mode choke
|
| Internal communication module |
ControlNet coaxial
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Line voltage, nom |
480V @ 380...400V drive rating, 460V nominal motor voltage
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Mains frequency |
60 Hz
|
| Mains voltage |
480 V
|
| Max. output frequency |
400 Hz
|
| Max. output voltage |
932 V
|
| Motor circuit protector current rating, max |
150A @ 480V AC, 3-phase, normal duty
|
| Motor voltage, nom |
460V @ 380...400V drive rating, 480V nominal line voltage
|
| Non-time delay fuse current rating |
150...500A @ 480V AC, 3-phase, normal duty
|
| Number of analogue inputs |
3
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current rating |
125 A, 100 Hp normal duty, 75 Hp heavy duty, frame 5
|
| Output current, 1 min |
144A @ 480V AC, 3-phase, heavy duty
|
| Output current, 3 sec |
168A @ 480V AC, 3-phase, heavy duty
|
| Output current, continuous |
96A @ 480V AC, 3-phase, heavy duty
|
| Output frequency range |
0 Hz
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| Rated power rating |
75Hp @ 480V AC, 3-phase, heavy duty
|
| Relative symmetric net voltage tolerance |
10 %
|
| S-curve time |
Adjustable 0.5...4.0 s
|
| Selectable motor control |
Field oriented control with and without a ftdback device and permanent magnet motor control
|
| Short circuit current, max |
Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Speed control |
Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Torque regulation |
Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth
|
| Watt loss |
1529 W @ 480V AC @ 75Hp heavy duty
|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 480V AC, 3-phase, normal duty
|
| Relative humidity |
5...95% noncondensing
|
| Sound level |
Frame 5: 71 dB @ 200 CFM fan speed
|
| Storage temperature |
-40 °C
|
| Surrounding air temperature without derating |
NEMA/UL Type 1: 0° to 40° C (32° to 104° F)
|
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
4 kHz @ 480V AC, 3-phase, normal duty
|
| Shock |
10 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz
|
| Height, approx |
689.6 mm @ 100Hp @ 480V (55 kW, 400V)
|
|---|---|
| Weight, approx |
Drive: 37.19 kg @ 75Hp @ 480V (55 kW, 400V), frame 5
|
| Width, approx |
340.8 mm @ 100Hp @ 480V (55 kW, 400V)
|
| Drawings | |
|---|---|
| Dimension Drawing | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
| Product Profile | -- |
| PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
| Technical Data | -- |
| Product Cutsheet | -- |
| Safe Off Manual | -- |
| User Manual | 20D-UM006 |
| Installation Instructions | Publication |
|---|---|
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
|---|---|
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
|---|---|
| 20d-um001_-en-p | 20D-UM001 |
This product was certified with the above certifications as of 2025-12-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20DD125A0EYNACASE
|
|---|---|
| UPC |
820919909795
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Filter Options |
W/ EMC Filt & ComModeChoke
|
| Internal Communication Module |
ControlNet Coaxial
|
| Sub Brand |
PowerFlex 700S AC Drive
|
| AC input overvoltage trip |
600V AC @ 480V (six pulse, 3-phase)
|
|---|---|
| Acceleration/deceleration |
Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments
|
| Additional configuration |
Phase II control
|
| Brake IGBT |
Brake IGBT installed
|
| Brake resistor |
No internal brake resistor
|
| Carrier frequency |
Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only)
|
| Circuit breaker current rating, max |
375A @ 480V AC, 3-phase, normal duty
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public
|
| Control options |
Phase II control, expanded cassette
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| DC bus overvoltage trip |
810V DC @ 480V
|
| DC bus undervoltage trip |
Adjustable
|
| DC nominal bus voltage |
648V DC @ 480V
|
| Displacement power factor |
0.98 across speed range
|
| Documentation |
English documentation
|
| Drive full power range |
460...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive operating range |
325...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive overcurrent trip |
Software current limit: 105% of motor rated to 200% of drive rated current
|
| Drive to motor power ratio, max |
The drive to motor rating cannot exceed a 2:1 ratio
|
| Dual element time delay fuse current rating |
150...250A @ 480V AC, 3-phase, normal duty
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Encoder voltage supply |
5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC
|
| Feedback option |
Safe off with s encoder
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemperature trip
|
| Human interface model |
No HIM (no blank plastic inserted)
|
| Input current rating |
90.1A @ 480V AC, 3-phase, heavy duty
|
| Input frequency, max |
400 Hz
|
| Input phases |
Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current
|
| Input power rating |
97.6 kVA @ 480V AC, 3-phase, normal duty
|
| Input voltage rating |
480V AC, 3-phase, 60 Hz
|
| Integrated breaking resistance |
False
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal EMC filtering |
With EMC filter & common mode choke
|
| Internal communication module |
ControlNet coaxial
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Line voltage, nom |
480V @ 380...400V drive rating, 460V nominal motor voltage
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Mains frequency |
60 Hz
|
| Mains voltage |
480 V
|
| Max. output frequency |
400 Hz
|
| Max. output voltage |
932 V
|
| Motor circuit protector current rating, max |
150A @ 480V AC, 3-phase, normal duty
|
| Motor voltage, nom |
460V @ 380...400V drive rating, 480V nominal line voltage
|
| Non-time delay fuse current rating |
150...500A @ 480V AC, 3-phase, normal duty
|
| Number of analogue inputs |
3
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current rating |
125 A, 100 Hp normal duty, 75 Hp heavy duty, frame 5
|
| Output current, 1 min |
144A @ 480V AC, 3-phase, heavy duty
|
| Output current, 3 sec |
168A @ 480V AC, 3-phase, heavy duty
|
| Output current, continuous |
96A @ 480V AC, 3-phase, heavy duty
|
| Output frequency range |
0 Hz
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| Rated power rating |
75Hp @ 480V AC, 3-phase, heavy duty
|
| Relative symmetric net voltage tolerance |
10 %
|
| S-curve time |
Adjustable 0.5...4.0 s
|
| Selectable motor control |
Field oriented control with and without a ftdback device and permanent magnet motor control
|
| Short circuit current, max |
Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Speed control |
Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Torque regulation |
Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth
|
| Watt loss |
1529 W @ 480V AC @ 75Hp heavy duty
|
Compliance & Environment
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 480V AC, 3-phase, normal duty
|
| Relative humidity |
5...95% noncondensing
|
| Sound level |
Frame 5: 71 dB @ 200 CFM fan speed
|
| Storage temperature |
-40 °C
|
| Surrounding air temperature without derating |
NEMA/UL Type 1: 0° to 40° C (32° to 104° F)
|
Physical Characteristics
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
4 kHz @ 480V AC, 3-phase, normal duty
|
| Shock |
10 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz
|
| Height, approx |
689.6 mm @ 100Hp @ 480V (55 kW, 400V)
|
|---|---|
| Weight, approx |
Drive: 37.19 kg @ 75Hp @ 480V (55 kW, 400V), frame 5
|
| Width, approx |
340.8 mm @ 100Hp @ 480V (55 kW, 400V)
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
PowerFlex 700S AC Drives with Phase II Control Reference Manual
General
PFLEX-RM003 |
|
Product Profile
General
-- |
|
PowerFlex 700S with Phase I Control Reference Manual
General
PFLEX-RM002 |
|
Technical Data
General
-- |
|
Product Cutsheet
General
-- |
|
Safe Off Manual
General
-- |
|
User Manual
General
20D-UM006 |
|
20d-in024_-en-p
Installation Instructions
20D-IN024 |
|
20d-td002_-en-p
Technical Data
20D-TD002 |
|
20d-um001_-en-p
User Manual
20D-UM001 |
| General | Publication |
|---|---|
| PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
| Product Profile | -- |
| PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
| Technical Data | -- |
| Product Cutsheet | -- |
| Safe Off Manual | -- |
| User Manual | 20D-UM006 |
| Installation Instructions | Publication |
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
| 20d-um001_-en-p | 20D-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2025-12-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|