PowerFlex 700S AC Drive 20D
| Unique Product Identifier |
20DD014A3EYNACHNE
|
|---|---|
| UPC |
820919411472
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
10 G peak for 11 ms duration (±1.0 ms)
|
| PWM frequency |
4 kHz @ 650V DC
|
| Vibration |
0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz
|
| Number of analogue outputs |
2
|
|---|---|
| Mains voltage |
480 V
|
| Integrated breaking resistance |
False
|
| Max. output voltage |
932 V
|
| Internal dynamic brake resistors |
115 ohm
|
| DC bus overvoltage trip |
810V DC @ 480V
|
| DC nominal bus voltage |
648V DC @ 480V
|
| Brake IGBT |
Brake IGBT installed
|
| Internal communication module |
ControlNet coaxial
|
| Fuse current rating |
30A @ 650V DC
|
| Input voltage rating |
480V AC, 3-phase, 60 Hz
|
| Displacement power factor |
0.98 across speed range
|
| Output current, continuous |
14A @ 650V DC
|
| Output current, 1 min |
16.5A @ 650V DC
|
| Output current, 3 sec |
22A @ 650V DC
|
| Circuit breaker current rating, max |
50A @ 480V AC, 3-phase
|
| Motor circuit protector current rating, max |
20A @ 480V AC, 3-phase
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Brake resistor |
No internal brake resistor
|
| Input current rating |
14.6A @ 650V DC
|
| Rated power rating |
7.5Hp @ 650V DC, heavy duty
|
| Documentation |
English documentation
|
| Carrier frequency |
Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only)
|
| AC input overvoltage trip |
600V AC @ 480V (six pulse, 3-phase)
|
| Input power rating |
10.4 kVA @ 480V AC, 3-phase
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Dual element time delay fuse current rating |
17.5...30A @ 480V AC, 3-phase
|
| Non-time delay fuse current rating |
17.5...50A @ 480V AC, 3-phase
|
| Heat sink thermistor |
Monitored by microprocessor overtemperature trip
|
| Drive to motor power ratio, max |
The drive to motor rating cannot exceed a 2:1 ratio
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Acceleration/deceleration |
Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of analogue inputs |
3
|
| Motor voltage, nom |
460V @ 380...400V drive rating, 480V nominal line voltage
|
| Human interface model |
LCD Display, full numeric keypad
|
| Additional configuration |
Phase II control
|
| Max. output frequency |
400 Hz
|
| Line voltage, nom |
480V @ 380...400V drive rating, 460V nominal motor voltage
|
| Mains frequency |
60 Hz
|
| Internal EMC filtering |
With EMC filter & common mode choke
|
| Watt loss |
271 W @ 480V AC @ 10Hp normal duty, 7.5 Hp heavy duty
|
| Feedback option |
Future use
|
| Drive full power range |
460...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive operating range |
325...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Torque regulation |
Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Output current rating |
14 A, 10 Hp normal duty, 7.5 Hp heavy duty, frame 1
|
| Control options |
Phase II control with synchlink, base cassette
|
| Drive overcurrent trip |
Software current limit: 105% of motor rated to 200% of drive rated current
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Speed control |
Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| Selectable motor control |
Field oriented control with and without a ftdback device and permanent magnet motor control
|
| Input phases |
Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current
|
| Control method |
Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public
|
| Number of phases output |
3
|
| Number of phases input |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Input frequency, max |
400 Hz
|
| Output frequency range |
0 Hz
|
| DC bus undervoltage trip |
Adjustable
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| S-curve time |
Adjustable 0.5...4.0 s
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Short circuit current, max |
Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A
|
| Encoder voltage supply |
5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC
|
| Height, approx |
336 mm
|
|---|---|
| Depth, approx |
200 mm
|
| Width, approx |
166.9 mm
|
| Weight, approx |
Drive: 7.03 kg
|
| Sound level |
Frame 1: 59 dB @ 30 CFM fan speed
|
|---|---|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
| Degree of protection (NEMA) |
1
|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Operating temperature |
50 °C @ 650V DC
|
| Storage temperature |
-40 °C
|
| Relative humidity |
5...95% noncondensing
|
| Surrounding air temperature without derating |
NEMA/UL Type 1: 0° to 40° C (32° to 104° F)
|
| Drawings | |
|---|---|
| Dimension Drawing | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
| Product Cutsheet | -- |
| PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
| Product Profile | -- |
| Technical Data | -- |
| User Manual | 20D-UM006 |
| Installation Instructions | Publication |
|---|---|
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
|---|---|
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
|---|---|
| 20d-um001_-en-p | 20D-UM001 |
- Australian RCM
- CE
- ODVA
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
20DD014A3EYNACHNE
|
|---|---|
| UPC |
820919411472
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
10 G peak for 11 ms duration (±1.0 ms)
|
| PWM frequency |
4 kHz @ 650V DC
|
| Vibration |
0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz
|
| Number of analogue outputs |
2
|
|---|---|
| Mains voltage |
480 V
|
| Integrated breaking resistance |
False
|
| Max. output voltage |
932 V
|
| Internal dynamic brake resistors |
115 ohm
|
| DC bus overvoltage trip |
810V DC @ 480V
|
| DC nominal bus voltage |
648V DC @ 480V
|
| Brake IGBT |
Brake IGBT installed
|
| Internal communication module |
ControlNet coaxial
|
| Fuse current rating |
30A @ 650V DC
|
| Input voltage rating |
480V AC, 3-phase, 60 Hz
|
| Displacement power factor |
0.98 across speed range
|
| Output current, continuous |
14A @ 650V DC
|
| Output current, 1 min |
16.5A @ 650V DC
|
| Output current, 3 sec |
22A @ 650V DC
|
| Circuit breaker current rating, max |
50A @ 480V AC, 3-phase
|
| Motor circuit protector current rating, max |
20A @ 480V AC, 3-phase
|
| Logic control ride-thru |
0.25 s, drive not running
|
| Brake resistor |
No internal brake resistor
|
| Input current rating |
14.6A @ 650V DC
|
| Rated power rating |
7.5Hp @ 650V DC, heavy duty
|
| Documentation |
English documentation
|
| Carrier frequency |
Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only)
|
| AC input overvoltage trip |
600V AC @ 480V (six pulse, 3-phase)
|
| Input power rating |
10.4 kVA @ 480V AC, 3-phase
|
| Electronic motor overload protection |
Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272
|
| Dual element time delay fuse current rating |
17.5...30A @ 480V AC, 3-phase
|
| Non-time delay fuse current rating |
17.5...50A @ 480V AC, 3-phase
|
| Heat sink thermistor |
Monitored by microprocessor overtemperature trip
|
| Drive to motor power ratio, max |
The drive to motor rating cannot exceed a 2:1 ratio
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, and Current Limit
|
| Acceleration/deceleration |
Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of analogue inputs |
3
|
| Motor voltage, nom |
460V @ 380...400V drive rating, 480V nominal line voltage
|
| Human interface model |
LCD Display, full numeric keypad
|
| Additional configuration |
Phase II control
|
| Max. output frequency |
400 Hz
|
| Line voltage, nom |
480V @ 380...400V drive rating, 460V nominal motor voltage
|
| Mains frequency |
60 Hz
|
| Internal EMC filtering |
With EMC filter & common mode choke
|
| Watt loss |
271 W @ 480V AC @ 10Hp normal duty, 7.5 Hp heavy duty
|
| Feedback option |
Future use
|
| Drive full power range |
460...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Drive operating range |
325...528V @ 380...400V drive rating, 460V nominal motor voltage
|
| Torque regulation |
Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Output current rating |
14 A, 10 Hp normal duty, 7.5 Hp heavy duty, frame 1
|
| Control options |
Phase II control with synchlink, base cassette
|
| Drive overcurrent trip |
Software current limit: 105% of motor rated to 200% of drive rated current
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Speed control |
Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Current limit capability |
Independent motoring and regenerative power limits progmable to 800% of rated output current
|
| Selectable motor control |
Field oriented control with and without a ftdback device and permanent magnet motor control
|
| Input phases |
Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current
|
| Control method |
Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public
|
| Number of phases output |
3
|
| Number of phases input |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Input frequency, max |
400 Hz
|
| Output frequency range |
0 Hz
|
| DC bus undervoltage trip |
Adjustable
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| S-curve time |
Adjustable 0.5...4.0 s
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Short circuit current, max |
Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A
|
| Encoder voltage supply |
5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC
|
| Height, approx |
336 mm
|
|---|---|
| Depth, approx |
200 mm
|
| Width, approx |
166.9 mm
|
| Weight, approx |
Drive: 7.03 kg
|
| Sound level |
Frame 1: 59 dB @ 30 CFM fan speed
|
|---|---|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
| Degree of protection (NEMA) |
1
|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi
|
| Operating temperature |
50 °C @ 650V DC
|
| Storage temperature |
-40 °C
|
| Relative humidity |
5...95% noncondensing
|
| Surrounding air temperature without derating |
NEMA/UL Type 1: 0° to 40° C (32° to 104° F)
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
PowerFlex 700S with Phase I Control Reference Manual
General
PFLEX-RM002 |
|
Product Cutsheet
General
-- |
|
PowerFlex 700S AC Drives with Phase II Control Reference Manual
General
PFLEX-RM003 |
|
Product Profile
General
-- |
|
Technical Data
General
-- |
|
User Manual
General
20D-UM006 |
|
20d-in024_-en-p
Installation Instructions
20D-IN024 |
|
20d-td002_-en-p
Technical Data
20D-TD002 |
|
20d-um001_-en-p
User Manual
20D-UM001 |
| General | Publication |
|---|---|
| PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
| Product Cutsheet | -- |
| PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
| Product Profile | -- |
| Technical Data | -- |
| User Manual | 20D-UM006 |
| Installation Instructions | Publication |
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
| 20d-um001_-en-p | 20D-UM001 |
Certifications
- Australian RCM
- CE
- ODVA
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|