PowerFlex 700 AC Drive 20B
PowerFlex 700 AC Drive 20B
| Unique Product Identifier |
20BR248A0ANNANC0
|
|---|---|
| UPC |
820919529986
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Internal Communication Module |
No Communication Module
|
|---|
| Acceleration/deceleration |
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
|
|---|---|
| Actual short circuit rating |
Determined by AIC rating of installed fuse/circuit breaker
|
| Analog input latency |
4.8...12.4 ms @ speed signal for SVC motor control
|
| Analog input latency, typical |
6.4 ms @ speed signal for SVC motor control
|
| Brake IGBT |
Without brake IGBT
|
| Brake resistor |
No internal brake resistor
|
| Carrier frequency |
2, 4, 8, and 10 kHz. Drive rating based on 4 kHz
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution
|
| Control options |
Vector control with 24V DC I/O
|
| Current limit capability |
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
|
| Custom drive/firmware |
No custom firmware
|
| Digital input latency |
9.2...16.0 ms @ start signal for SVC motor control
|
| Digital input latency, typical |
9.2 ms @ stop signal for SVC motor control
|
| Displacement power factor (all drives) |
0.98 across speed range
|
| Documentation |
Manual
|
| Drive overcurrent trip |
Instantaneous current limit: 220...300% of rated current (dependent on drive rating)
|
| Drive to motor power ratio, max |
Recommended not greater than 2:1 ratio
|
| Drive to motor power ratio, min |
Recommended not less than 1:2 ratio
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Encoder duty cycle |
50% ±10%
|
| Encoder quadrature |
90 degrees, ±27 degrees at 25 °C (77 °F)
|
| Encoder requirements |
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen
|
| Encoder supply |
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
|
| Encoder type |
Incremental, dual channel
|
| Feedback option |
No ftdback
|
| Frequency accuracy |
Digital input: within ±0.01% of set output frequency
|
| Frequency control-speed regulation |
With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth
|
| Fuse current rating |
400A @ 650V DC
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemp trip
|
| Human interface model |
No HIM (blank plate inserted)
|
| Input current rating |
272A @ 650V DC, 200 Hp normal duty
|
| Input frequency tolerance |
47 Hz
|
| Input phases |
3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package.
|
| Input voltage rating |
650V DC precharge
|
| Integrated breaking resistance |
False
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal EMC filtering |
With EMC filter with common mode choke
|
| Internal communication module |
No communication module
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Logic control ride-thru |
0.5 s minimum, 2 s typical
|
| Mains voltage |
650 V
|
| Max. output frequency |
420 Hz
|
| Motor overload protection |
Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current rating |
248 A, 200 Hp normal duty, 150 Hp heavy duty, frame 6
|
| Output current rating, 1 min |
273A @ 650V DC, normal duty
|
| Output current rating, 3 sec |
372A @ 650V DC, normal duty
|
| Output current rating, continuous |
248A @ 650V DC, normal duty
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| Relative symmetric net voltage tolerance |
10 %
|
| Selectable motor control |
Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control
|
| Short circuit rating, max |
200000 A symmetrical
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Speed control-speed regulation |
Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for LON |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Torque regulation |
Without ftdback: ±5 %, 600 rad/sec bandwidth
|
| With control element |
True
|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere
|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 650V DC @ 150Hp heavy duty
|
| Pollution degree 1 according to EN 61800-5-1 |
No pollution occurs, only dry non-conductive pollution occurs, and has no influence
|
| Pollution degree 2 according to EN 61800-5-1 |
Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops
|
| Pollution degree 3 according to EN 61800-5-1 |
Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation
|
| Pollution degree 4 according to EN 61800-5-1 |
The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow
|
| Relative humidity |
5...95% noncondensing
|
| Sound level |
Frame 6: 72 dB @ 300 CFM fan velocity
|
| Storage temperature |
-40 °C
|
| Surrounding air temperature |
IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings
|
| Surrounding environment pollution degree |
All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4
|
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
2 kHz @ 650V DC
|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
| Depth, approx |
IP54, NEMA type 12 standalone: 487.8 mm
|
|---|---|
| Height, approx |
IP54, NEMA type 12 standalone: 1828.8 mm
|
| Weight, approx |
IP54, NEMA type 12 standalone: 229.07 kg (drive and packaging weight)
|
| Width, approx |
IP54, NEMA type 12 standalone: 711.3 mm
|
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| Control Terminal Block Drawing | Download (PDF) |
| Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
| PowerTerminal Block Drawing | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| Control Terminal Block Drawing Download (PDF) |
| Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
| PowerTerminal Block Drawing Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Routine Maintenance Guidelines | -- |
| Drive Specification | -- |
| Product Profile | -- |
| Fuse Size Table | -- |
| Specification Sheet | -- |
| Parameter List | -- |
| PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | 20B-IN019 |
| User Manual Documentation Update | -- |
| Wire Size Table | -- |
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| Installation Instructions | Publication |
|---|---|
| 20b-in014_-en-p | 20B-IN014 |
| Technical Data | Publication |
|---|---|
| 20b-td001_-en-p | 20B-TD001 |
| 20b-td001_-en-p | 20B-TD001 |
| User Manual | Publication |
|---|---|
| 20b-um002_-en-p | 20B-UM002 |
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20BR248A0ANNANC0
|
|---|---|
| UPC |
820919529986
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Internal Communication Module |
No Communication Module
|
|---|
| Acceleration/deceleration |
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
|
|---|---|
| Actual short circuit rating |
Determined by AIC rating of installed fuse/circuit breaker
|
| Analog input latency |
4.8...12.4 ms @ speed signal for SVC motor control
|
| Analog input latency, typical |
6.4 ms @ speed signal for SVC motor control
|
| Brake IGBT |
Without brake IGBT
|
| Brake resistor |
No internal brake resistor
|
| Carrier frequency |
2, 4, 8, and 10 kHz. Drive rating based on 4 kHz
|
| Control logic noise immunity |
Showering arc transients upto 1500V peak
|
| Control method |
Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution
|
| Control options |
Vector control with 24V DC I/O
|
| Current limit capability |
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
|
| Custom drive/firmware |
No custom firmware
|
| Digital input latency |
9.2...16.0 ms @ start signal for SVC motor control
|
| Digital input latency, typical |
9.2 ms @ stop signal for SVC motor control
|
| Displacement power factor (all drives) |
0.98 across speed range
|
| Documentation |
Manual
|
| Drive overcurrent trip |
Instantaneous current limit: 220...300% of rated current (dependent on drive rating)
|
| Drive to motor power ratio, max |
Recommended not greater than 2:1 ratio
|
| Drive to motor power ratio, min |
Recommended not less than 1:2 ratio
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Enclosure type |
IP20/NEMA/UL Type 1
|
| Encoder duty cycle |
50% ±10%
|
| Encoder quadrature |
90 degrees, ±27 degrees at 25 °C (77 °F)
|
| Encoder requirements |
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen
|
| Encoder supply |
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
|
| Encoder type |
Incremental, dual channel
|
| Feedback option |
No ftdback
|
| Frequency accuracy |
Digital input: within ±0.01% of set output frequency
|
| Frequency control-speed regulation |
With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth
|
| Fuse current rating |
400A @ 650V DC
|
| Ground fault trip |
Phase-to-ground on drive output
|
| Heat sink thermistor |
Monitored by microprocessor overtemp trip
|
| Human interface model |
No HIM (blank plate inserted)
|
| Input current rating |
272A @ 650V DC, 200 Hp normal duty
|
| Input frequency tolerance |
47 Hz
|
| Input phases |
3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package.
|
| Input voltage rating |
650V DC precharge
|
| Integrated breaking resistance |
False
|
| Intermittent overload |
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
|
| Internal EMC filtering |
With EMC filter with common mode choke
|
| Internal communication module |
No communication module
|
| Line transients |
Up to 6000 volts peak per IEEE C62.41-1991
|
| Logic control ride-thru |
0.5 s minimum, 2 s typical
|
| Mains voltage |
650 V
|
| Max. output frequency |
420 Hz
|
| Motor overload protection |
Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Output current rating |
248 A, 200 Hp normal duty, 150 Hp heavy duty, frame 6
|
| Output current rating, 1 min |
273A @ 650V DC, normal duty
|
| Output current rating, 3 sec |
372A @ 650V DC, normal duty
|
| Output current rating, continuous |
248A @ 650V DC, normal duty
|
| Output voltage range |
0 to rated motor voltage
|
| Power ride-thru |
15 ms at full load
|
| Relative symmetric net voltage tolerance |
10 %
|
| Selectable motor control |
Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control
|
| Short circuit rating, max |
200000 A symmetrical
|
| Short circuit trip |
Phase-to-phase on drive output
|
| Speed control-speed regulation |
Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
|
| Stop modes |
Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for LON |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Torque regulation |
Without ftdback: ±5 %, 600 rad/sec bandwidth
|
| With control element |
True
|
Compliance & Environment
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Atmosphere |
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere
|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 650V DC @ 150Hp heavy duty
|
| Pollution degree 1 according to EN 61800-5-1 |
No pollution occurs, only dry non-conductive pollution occurs, and has no influence
|
| Pollution degree 2 according to EN 61800-5-1 |
Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops
|
| Pollution degree 3 according to EN 61800-5-1 |
Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation
|
| Pollution degree 4 according to EN 61800-5-1 |
The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow
|
| Relative humidity |
5...95% noncondensing
|
| Sound level |
Frame 6: 72 dB @ 300 CFM fan velocity
|
| Storage temperature |
-40 °C
|
| Surrounding air temperature |
IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings
|
| Surrounding environment pollution degree |
All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4
|
Physical Characteristics
| Degree of protection (IP) |
IP20
|
|---|---|
| PWM frequency |
2 kHz @ 650V DC
|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
| Depth, approx |
IP54, NEMA type 12 standalone: 487.8 mm
|
|---|---|
| Height, approx |
IP54, NEMA type 12 standalone: 1828.8 mm
|
| Weight, approx |
IP54, NEMA type 12 standalone: 229.07 kg (drive and packaging weight)
|
| Width, approx |
IP54, NEMA type 12 standalone: 711.3 mm
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| Control Terminal Block Drawing | Download (PDF) |
| Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
| PowerTerminal Block Drawing | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| Control Terminal Block Drawing Download (PDF) |
| Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
| PowerTerminal Block Drawing Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Routine Maintenance Guidelines
General
-- |
|
Drive Specification
General
-- |
|
Product Profile
General
-- |
|
Fuse Size Table
General
-- |
|
Specification Sheet
General
-- |
|
Parameter List
General
-- |
|
PowerFlex 70EC/700VC Reference Manual
General
PFLEX-RM004 |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Installation Instructions
General
20B-IN019 |
|
User Manual Documentation Update
General
-- |
|
Wire Size Table
General
-- |
|
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
|
20b-in014_-en-p
Installation Instructions
20B-IN014 |
|
20b-td001_-en-p
Technical Data
20B-TD001 |
|
20b-td001_-en-p
Technical Data
20B-TD001 |
|
20b-um002_-en-p
User Manual
20B-UM002 |
| General | Publication |
|---|---|
| Routine Maintenance Guidelines | -- |
| Drive Specification | -- |
| Product Profile | -- |
| Fuse Size Table | -- |
| Specification Sheet | -- |
| Parameter List | -- |
| PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | 20B-IN019 |
| User Manual Documentation Update | -- |
| Wire Size Table | -- |
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| Installation Instructions | Publication |
| 20b-in014_-en-p | 20B-IN014 |
| Technical Data | Publication |
| 20b-td001_-en-p | 20B-TD001 |
| 20b-td001_-en-p | 20B-TD001 |
| User Manual | Publication |
| 20b-um002_-en-p | 20B-UM002 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|