PowerFlex 700 AC Drive 20B
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Custom Drive/Firmware | No Custom Firmware |
---|---|
Feedback Options | No ftdback |
Filter Options | W/ EMC Filt & ComModeChoke |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 650V DC |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 650 V |
Integrated breaking resistance | No |
Brake IGBT | Without brake IGBT |
Internal communication module | DeviceNet |
Fuse current rating | 300A @ 650V DC |
Input voltage rating | 650V DC precharge |
Output current rating, continuous | 156A @ 650V DC, normal duty |
Output current rating, 1 min | 188A @ 650V DC, heavy duty |
Output current rating, 3 sec | 250A @ 650V DC, heavy duty |
Logic control ride-thru | 0.5 s minimum, 2 s typical |
Brake resistor | No internal brake resistor |
Input current rating | 171.2A @ 650V DC, 125 Hp normal duty |
Documentation | Manual |
Carrier frequency | 2, 4, 8, and 10 kHz. Drive rating based on 4 kHz |
Encoder quadrature | 90 degrees, ±27 degrees at 25 °C (77 °F) |
Digital input latency, typical | 9.2 ms @ stop signal for SVC motor control |
Heat sink thermistor | Monitored by microprocessor overtemp trip |
Digital input latency | 9.2...16.0 ms @ start signal for SVC motor control |
Drive to motor power ratio, max | Recommended not greater than 2:1 ratio |
Stop modes | Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve |
Acceleration/deceleration | Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments |
Frequency accuracy | Digital input: within ±0.01% of set output frequency |
Analog input latency, typical | 6.4 ms @ speed signal for SVC motor control |
Number of digital inputs | 6 |
Number of digital outputs | 3 |
Number of analogue inputs | 2 |
Human interface model | No HIM (blank plate inserted) |
Supporting protocol for DeviceNet | Yes |
Max. output frequency | 420 |
Supporting protocol for EtherNet/IP | Yes |
Actual short circuit rating | Determined by AIC rating of installed fuse/circuit breaker |
Internal EMC filtering | With EMC filter with common mode choke |
Custom drive/firmware | No custom firmware |
Feedback option | No ftdback |
Analog input latency | 4.8...12.4 ms @ speed signal for SVC motor control |
Torque regulation | Without ftdback: ±5 %, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 156 A, 125 Hp normal duty, 100 Hp heavy duty, frame 6 |
Control options | Vector control with 115V AC I/O |
Drive overcurrent trip | Instantaneous current limit: 220...300% of rated current (dependent on drive rating) |
Efficiency | 97.5% at rated A, nominal line volts |
Encoder supply | 12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum |
Speed control-speed regulation | Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain |
Selectable motor control | Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control |
Frequency control-speed regulation | With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth |
Input phases | 3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package. |
Control method | Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution |
Encoder requirements | Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
With control element | Yes |
Supporting protocol for LON | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Motor overload protection | Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco |
Input frequency tolerance | 47 |
Encoder duty cycle | 50% ±10% |
Displacement power factor (all drives) | 0.98 across speed range |
Short circuit rating, max | 200000 A symmetrical |
Output voltage range | 0 to rated motor voltage |
Encoder type | Incremental, dual channel |
Power ride-thru | 15 ms at full load |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Drive to motor power ratio, min | Recommended not less than 1:2 ratio |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 min, 150% overload capability for up to 3 s |
Height, approx | IP54, NEMA type 12 standalone: 1828.8 mm |
---|---|
Depth, approx | IP54, NEMA type 12 standalone: 487.8 mm |
Width, approx | IP54, NEMA type 12 standalone: 711.3 mm |
Weight, approx | IP54, NEMA type 12 standalone: 229.07 kg (drive and packaging weight) |
Sound level | Frame 6: 72 dB @ 300 CFM fan velocity |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Surrounding air temperature | IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere |
Operating temperature | 50 °C @ 650V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Pollution degree 1 according to EN 61800-5-1 | No pollution occurs, only dry non-conductive pollution occurs, and has no influence |
Pollution degree 4 according to EN 61800-5-1 | The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow |
Pollution degree 3 according to EN 61800-5-1 | Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation |
Pollution degree 2 according to EN 61800-5-1 | Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops |
Surrounding environment pollution degree | All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.64 |
Lead Time | 281 |
Dimension Width | 55.88 |
Dimension Length | 105.41 |
Stock Status | NON_STOCKED |
Weight | 99.79 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (Catalog Pages) | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
Drawings |
---|
Dimension Drawing (Catalog Pages) Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Drive/Firmware | No Custom Firmware |
---|---|
Feedback Options | No ftdback |
Filter Options | W/ EMC Filt & ComModeChoke |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 650V DC |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 650 V |
Integrated breaking resistance | No |
Brake IGBT | Without brake IGBT |
Internal communication module | DeviceNet |
Fuse current rating | 300A @ 650V DC |
Input voltage rating | 650V DC precharge |
Output current rating, continuous | 156A @ 650V DC, normal duty |
Output current rating, 1 min | 188A @ 650V DC, heavy duty |
Output current rating, 3 sec | 250A @ 650V DC, heavy duty |
Logic control ride-thru | 0.5 s minimum, 2 s typical |
Brake resistor | No internal brake resistor |
Input current rating | 171.2A @ 650V DC, 125 Hp normal duty |
Documentation | Manual |
Carrier frequency | 2, 4, 8, and 10 kHz. Drive rating based on 4 kHz |
Encoder quadrature | 90 degrees, ±27 degrees at 25 °C (77 °F) |
Digital input latency, typical | 9.2 ms @ stop signal for SVC motor control |
Heat sink thermistor | Monitored by microprocessor overtemp trip |
Digital input latency | 9.2...16.0 ms @ start signal for SVC motor control |
Drive to motor power ratio, max | Recommended not greater than 2:1 ratio |
Stop modes | Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve |
Acceleration/deceleration | Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments |
Frequency accuracy | Digital input: within ±0.01% of set output frequency |
Analog input latency, typical | 6.4 ms @ speed signal for SVC motor control |
Number of digital inputs | 6 |
Number of digital outputs | 3 |
Number of analogue inputs | 2 |
Human interface model | No HIM (blank plate inserted) |
Supporting protocol for DeviceNet | Yes |
Max. output frequency | 420 |
Supporting protocol for EtherNet/IP | Yes |
Actual short circuit rating | Determined by AIC rating of installed fuse/circuit breaker |
Internal EMC filtering | With EMC filter with common mode choke |
Custom drive/firmware | No custom firmware |
Feedback option | No ftdback |
Analog input latency | 4.8...12.4 ms @ speed signal for SVC motor control |
Torque regulation | Without ftdback: ±5 %, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 156 A, 125 Hp normal duty, 100 Hp heavy duty, frame 6 |
Control options | Vector control with 115V AC I/O |
Drive overcurrent trip | Instantaneous current limit: 220...300% of rated current (dependent on drive rating) |
Efficiency | 97.5% at rated A, nominal line volts |
Encoder supply | 12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum |
Speed control-speed regulation | Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain |
Selectable motor control | Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control |
Frequency control-speed regulation | With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth |
Input phases | 3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package. |
Control method | Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution |
Encoder requirements | Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
With control element | Yes |
Supporting protocol for LON | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Motor overload protection | Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco |
Input frequency tolerance | 47 |
Encoder duty cycle | 50% ±10% |
Displacement power factor (all drives) | 0.98 across speed range |
Short circuit rating, max | 200000 A symmetrical |
Output voltage range | 0 to rated motor voltage |
Encoder type | Incremental, dual channel |
Power ride-thru | 15 ms at full load |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Drive to motor power ratio, min | Recommended not less than 1:2 ratio |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 min, 150% overload capability for up to 3 s |
Height, approx | IP54, NEMA type 12 standalone: 1828.8 mm |
---|---|
Depth, approx | IP54, NEMA type 12 standalone: 487.8 mm |
Width, approx | IP54, NEMA type 12 standalone: 711.3 mm |
Weight, approx | IP54, NEMA type 12 standalone: 229.07 kg (drive and packaging weight) |
Sound level | Frame 6: 72 dB @ 300 CFM fan velocity |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Surrounding air temperature | IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere |
Operating temperature | 50 °C @ 650V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Pollution degree 1 according to EN 61800-5-1 | No pollution occurs, only dry non-conductive pollution occurs, and has no influence |
Pollution degree 4 according to EN 61800-5-1 | The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow |
Pollution degree 3 according to EN 61800-5-1 | Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation |
Pollution degree 2 according to EN 61800-5-1 | Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops |
Surrounding environment pollution degree | All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.64 |
Lead Time | 281 |
Dimension Width | 55.88 |
Dimension Length | 105.41 |
Stock Status | NON_STOCKED |
Weight | 99.79 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (Catalog Pages) | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box | Download (PDF) |
Drawings |
---|
Dimension Drawing (Catalog Pages) Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
Dimension Drawing for Frame 6 New Junction Box Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.