Loading
View all PowerFlex 700
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
20BD5P0A3AYYAEC1

PowerFlex 700 AC Drive 5 A at 3 Hp 20B

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 700 AC Drive 5 A at 3 Hp 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2023 Replacement Category: Functional Replacement
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 700 AC Drive 5 A at 3 Hp 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2023 Replacement Category: Functional Replacement
Product at a glance
Repair Options Available
Product Registration
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
20BD5P0A3AYYAEC1
UPC
820919134319
Estimated Lead Time
34 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Brake IGBT
Brake IGBT Installed
Brake Resistor
With Internal
Custom Drive/Firmware
No Custom Firmware
Feedback Options
Standard Encoder
Filter Options
W/ EMC Filt & ComModeChoke
Internal Communication Module
EtherNet/IP
Sub Brand
PowerFlex 700 AC Drive
Degree of protection (IP)
IP20
Shock
15 G peak for 11 ms duration (±1.0 ms)
PWM frequency
4 kHz @ 650V DC
Vibration
0.152 mm (0.006 in) displacement, 1 G peak
Number of analogue outputs
2
Mains voltage
480 V
Integrated breaking resistance
True
Brake IGBT
Brake IGBT installed
Internal communication module
EtherNet/IP
Fuse current rating
10A @ 650V DC
Input voltage rating
480V AC, 3-phase, 60 Hz
AC input undervoltage trip
280V AC @ 480V
Bus voltage, nom
648V DC @ 480V
Bus undervoltage shutoff/fault
305V DC @ 480V
Bus overvoltage trip
810V DC @ 480V
Output voltage rating
0...460V AC @ 480V AC, 1-phase
Circuit breaker current rating, max
20A @ 480V AC, 3-phase
Motor circuit protector current rating, max
7A @ 480V AC, 3-phase
Output current rating, continuous
5A @ 650V DC
Output current rating, 1 min
5.5A @ 650V DC
Output current rating, 3 sec
7.5A @ 650V DC
Logic control ride-thru
0.5 s minimum, 2 s typical
Brake resistor
With internal brake resistor
Input current rating
4.5A @ 650V DC
Documentation
Manual
Carrier frequency
2, 4, 8, and 10 kHz. Drive rating based on 4 kHz
Encoder quadrature
90 degrees, ±27 degrees at 25 °C (77 °F)
AC input overvoltage trip
570V AC @ 480V
Input power rating
3.2 kVA @ 480V AC, 3-phase
Dual element time delay fuse current rating
6...10A @ 480V AC, 3-phase
Non-time delay fuse current rating
6...20A @ 480V AC, 3-phase
Digital input latency, typical
9.2 ms @ stop signal for SVC motor control
Heat sink thermistor
Monitored by microprocessor overtemp trip
Digital input latency
9.2...16.0 ms @ start signal for SVC motor control
Drive to motor power ratio, max
Recommended not greater than 2:1 ratio
Stop modes
Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve
Acceleration/deceleration
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
Frequency accuracy
Digital input: within ±0.01% of set output frequency
Analog input latency, typical
6.4 ms @ speed signal for SVC motor control
Number of digital inputs
6
Number of digital outputs
3
Internal watts loss
46 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Number of analogue inputs
2
Motor voltage, nom
460V @ 380...480V drive rating, 480V nominal line voltage
Human interface model
LCD display full numeric keypad with progming keys
Supporting protocol for DeviceNet
True
External watts loss
46 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Max. output frequency
420 Hz
Total watts loss
93 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Line voltage, nom
480V @ 380...480V drive rating, 460V nominal motor voltage
Supporting protocol for EtherNet/IP
True
Mains frequency
60 Hz
Actual short circuit rating
Determined by AIC rating of installed fuse/circuit breaker
Internal EMC filtering
With EMC filter with common mode choke
Custom drive/firmware
No custom firmware
Feedback option
Standard encoder
Analog input latency
4.8...12.4 ms @ speed signal for SVC motor control
Drive full power range
460...528V @ 380...480V drive rating
Drive operating range
342...528V @ 380...480V drive rating
Torque regulation
With ftdback: ±2 %, 2500 rad/sec bandwidth
Enclosure type
IP20/NEMA/UL Type 1
Output current rating
5 A, 3 Hp normal duty, 2 Hp heavy duty, frame 0
Control options
Vector control with 24V DC I/O
Drive overcurrent trip
Instantaneous current limit: 220...300% of rated current (dependent on drive rating)
Efficiency
97.5% at rated A, nominal line volts
Encoder supply
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
Speed control-speed regulation
Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
Current limit capability
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
Selectable motor control
Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control
Frequency control-speed regulation
With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth
Input phases
3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package.
Control method
Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution
Encoder requirements
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen
Number of phases output
3
Number of phases input
3
Relative symmetric net voltage tolerance
10 %
With control element
True
Supporting protocol for LON
True
Supporting protocol for TCP/IP
True
Supporting protocol for PROFIBUS
True
Supporting protocol for CAN
True
Supporting protocol for Modbus
True
Motor overload protection
Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco
Input frequency tolerance
47 Hz
Encoder duty cycle
50% ±10%
Displacement power factor (all drives)
0.98 across speed range
Short circuit rating, max
200000 A symmetrical
Output voltage range
0 to rated motor voltage
Encoder type
Incremental, dual channel
Power ride-thru
15 ms at full load
Short circuit trip
Phase-to-phase on drive output
Ground fault trip
Phase-to-ground on drive output
Drive to motor power ratio, min
Recommended not less than 1:2 ratio
Control logic noise immunity
Showering arc transients upto 1500V peak
Line transients
Up to 6000 volts peak per IEEE C62.41-1991
Intermittent overload
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
Height, approx
IP20, NEMA/UL type 1: 336 mm
Depth, approx
IP20, NEMA/UL type 1: 200 mm
Width, approx
IP20, NEMA/UL type 1: 110 mm
Weight, approx
IP20, NEMA/UL type 1: 8.16 kg (drive and packaging weight)
Sound level
Frame 0: 58 dB @ 30 CFM fan velocity
Altitude
1000 m (3300 ft.) maximum without derating
Degree of protection (NEMA)
1
Surrounding air temperature
IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings
Atmosphere
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere
Operating temperature
50 °C @ 650V DC
Storage temperature
-40 °C
Relative humidity
5...95% noncondensing
Pollution degree 1 according to EN 61800-5-1
No pollution occurs, only dry non-conductive pollution occurs, and has no influence
Pollution degree 4 according to EN 61800-5-1
The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow
Pollution degree 3 according to EN 61800-5-1
Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation
Pollution degree 2 according to EN 61800-5-1
Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops
Surrounding environment pollution degree
All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Installation Instructions Publication
20b-in014_-en-p 20B-IN014
Technical Data Publication
20b-td001_-en-p 20B-TD001
20b-td001_-en-p 20B-TD001
User Manual Publication
20b-um002_-en-p 20B-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20BD5P0A3AYYAEC1
UPC
820919134319
Estimated Lead Time
34 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Brake IGBT
Brake IGBT Installed
Brake Resistor
With Internal
Custom Drive/Firmware
No Custom Firmware
Feedback Options
Standard Encoder
Filter Options
W/ EMC Filt & ComModeChoke
Internal Communication Module
EtherNet/IP
Sub Brand
PowerFlex 700 AC Drive
Degree of protection (IP)
IP20
Shock
15 G peak for 11 ms duration (±1.0 ms)
PWM frequency
4 kHz @ 650V DC
Vibration
0.152 mm (0.006 in) displacement, 1 G peak
Number of analogue outputs
2
Mains voltage
480 V
Integrated breaking resistance
True
Brake IGBT
Brake IGBT installed
Internal communication module
EtherNet/IP
Fuse current rating
10A @ 650V DC
Input voltage rating
480V AC, 3-phase, 60 Hz
AC input undervoltage trip
280V AC @ 480V
Bus voltage, nom
648V DC @ 480V
Bus undervoltage shutoff/fault
305V DC @ 480V
Bus overvoltage trip
810V DC @ 480V
Output voltage rating
0...460V AC @ 480V AC, 1-phase
Circuit breaker current rating, max
20A @ 480V AC, 3-phase
Motor circuit protector current rating, max
7A @ 480V AC, 3-phase
Output current rating, continuous
5A @ 650V DC
Output current rating, 1 min
5.5A @ 650V DC
Output current rating, 3 sec
7.5A @ 650V DC
Logic control ride-thru
0.5 s minimum, 2 s typical
Brake resistor
With internal brake resistor
Input current rating
4.5A @ 650V DC
Documentation
Manual
Carrier frequency
2, 4, 8, and 10 kHz. Drive rating based on 4 kHz
Encoder quadrature
90 degrees, ±27 degrees at 25 °C (77 °F)
AC input overvoltage trip
570V AC @ 480V
Input power rating
3.2 kVA @ 480V AC, 3-phase
Dual element time delay fuse current rating
6...10A @ 480V AC, 3-phase
Non-time delay fuse current rating
6...20A @ 480V AC, 3-phase
Digital input latency, typical
9.2 ms @ stop signal for SVC motor control
Heat sink thermistor
Monitored by microprocessor overtemp trip
Digital input latency
9.2...16.0 ms @ start signal for SVC motor control
Drive to motor power ratio, max
Recommended not greater than 2:1 ratio
Stop modes
Multiple progmable stop modes including - RA, Coast, DC-brake, Fast brake, RA-to-hold and S-curve
Acceleration/deceleration
Two independently progmable accel and decel times. Each time can be progmed from 0...3600 s in 0.1 s increments
Frequency accuracy
Digital input: within ±0.01% of set output frequency
Analog input latency, typical
6.4 ms @ speed signal for SVC motor control
Number of digital inputs
6
Number of digital outputs
3
Internal watts loss
46 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Number of analogue inputs
2
Motor voltage, nom
460V @ 380...480V drive rating, 480V nominal line voltage
Human interface model
LCD display full numeric keypad with progming keys
Supporting protocol for DeviceNet
True
External watts loss
46 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Max. output frequency
420 Hz
Total watts loss
93 W @ 480V @ 3Hp normal duty (IP20, NEMA/UL Type 1)
Line voltage, nom
480V @ 380...480V drive rating, 460V nominal motor voltage
Supporting protocol for EtherNet/IP
True
Mains frequency
60 Hz
Actual short circuit rating
Determined by AIC rating of installed fuse/circuit breaker
Internal EMC filtering
With EMC filter with common mode choke
Custom drive/firmware
No custom firmware
Feedback option
Standard encoder
Analog input latency
4.8...12.4 ms @ speed signal for SVC motor control
Drive full power range
460...528V @ 380...480V drive rating
Drive operating range
342...528V @ 380...480V drive rating
Torque regulation
With ftdback: ±2 %, 2500 rad/sec bandwidth
Enclosure type
IP20/NEMA/UL Type 1
Output current rating
5 A, 3 Hp normal duty, 2 Hp heavy duty, frame 0
Control options
Vector control with 24V DC I/O
Drive overcurrent trip
Instantaneous current limit: 220...300% of rated current (dependent on drive rating)
Efficiency
97.5% at rated A, nominal line volts
Encoder supply
12V @ 250mA. 12V @ 10mA minimum inputs isolated with differential transmitter, 250 kHz maximum
Speed control-speed regulation
Without ftdback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth
Current limit capability
Proactive current limit progmable from 20...160% of rated output current, Independently progmable proportional and integral gain
Selectable motor control
Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control
Frequency control-speed regulation
With slip compensation (Volts per Hz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth
Input phases
3-phase input provides full rating for all drives. 1-phase ops possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package.
Control method
Sine coded PWM with progmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution
Encoder requirements
Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen
Number of phases output
3
Number of phases input
3
Relative symmetric net voltage tolerance
10 %
With control element
True
Supporting protocol for LON
True
Supporting protocol for TCP/IP
True
Supporting protocol for PROFIBUS
True
Supporting protocol for CAN
True
Supporting protocol for Modbus
True
Motor overload protection
Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco
Input frequency tolerance
47 Hz
Encoder duty cycle
50% ±10%
Displacement power factor (all drives)
0.98 across speed range
Short circuit rating, max
200000 A symmetrical
Output voltage range
0 to rated motor voltage
Encoder type
Incremental, dual channel
Power ride-thru
15 ms at full load
Short circuit trip
Phase-to-phase on drive output
Ground fault trip
Phase-to-ground on drive output
Drive to motor power ratio, min
Recommended not less than 1:2 ratio
Control logic noise immunity
Showering arc transients upto 1500V peak
Line transients
Up to 6000 volts peak per IEEE C62.41-1991
Intermittent overload
110% overload capability for up to 1 min, 150% overload capability for up to 3 s
Height, approx
IP20, NEMA/UL type 1: 336 mm
Depth, approx
IP20, NEMA/UL type 1: 200 mm
Width, approx
IP20, NEMA/UL type 1: 110 mm
Weight, approx
IP20, NEMA/UL type 1: 8.16 kg (drive and packaging weight)
Sound level
Frame 0: 58 dB @ 30 CFM fan velocity
Altitude
1000 m (3300 ft.) maximum without derating
Degree of protection (NEMA)
1
Surrounding air temperature
IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings
Atmosphere
Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere
Operating temperature
50 °C @ 650V DC
Storage temperature
-40 °C
Relative humidity
5...95% noncondensing
Pollution degree 1 according to EN 61800-5-1
No pollution occurs, only dry non-conductive pollution occurs, and has no influence
Pollution degree 4 according to EN 61800-5-1
The pollution generates persistent conductivity caused, for exAle, by conductive dust, rain or snow
Pollution degree 3 according to EN 61800-5-1
Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation
Pollution degree 2 according to EN 61800-5-1
Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of ops
Surrounding environment pollution degree
All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
20b-in014_-en-p Installation Instructions
20B-IN014
20b-td001_-en-p Technical Data
20B-TD001
20b-td001_-en-p Technical Data
20B-TD001
20b-um002_-en-p User Manual
20B-UM002
Installation Instructions Publication
20b-in014_-en-p 20B-IN014
Technical Data Publication
20b-td001_-en-p 20B-TD001
20b-td001_-en-p 20B-TD001
User Manual Publication
20b-um002_-en-p 20B-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex 700 AC Drive 5 A at 3 Hp 20B
CloseClose
20BD5P0A3AYYAEC1
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose