PowerFlex 700 AC Drive 20B
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Brake IGBT | Brake IGBT Installed |
---|---|
Brake Resistor | With Internal |
Custom Drive/Firmware | No Custom Firmware |
Feedback Options | Standard Encoder |
Filter Options | W/ EMC Filt - W/O ComModeChoke |
Internal Communication Module | EtherNet/IP |
Product Family | PowerFlex 700 AC Drive |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 240 |
Integrated breaking resistance | Yes |
Number of digital inputs | 6 |
Number of digital outputs | 3 |
Number of analogue inputs | 2 |
Supporting protocol for DeviceNet | Yes |
Max. output frequency | 420 |
Line voltage, nom | 240V @ 200...240V drive rating, 230V nominal motor voltage |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 60 Hz |
Efficiency | 97.5% at rated A, nominal line volts |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
With control element | Yes |
Supporting protocol for LON | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Input frequency tolerance | 47 |
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Operating temperature | 50 °C @ 325V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.5 |
Lead Time | 20 |
Dimension Width | 23.0 |
Dimension Length | 52.0 |
Stock Status | NON_STOCKED |
Weight | 8.09 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
PowerTerminal Block Drawing | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Drawing (DXF/DWG) | Download (ZIP) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
2D Drawing (PDF) | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
Drawings |
---|
PowerTerminal Block Drawing Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Drawing (DXF/DWG) Download (ZIP) |
Dimension Drawing (Catalog Pages) Download (PDF) |
2D Drawing (PDF) Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Routine Maintenance Guidelines | -- |
General | Product Profile | -- |
General | Wire Size Table | -- |
General | Specification Sheet | -- |
General | PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
General | User Manual Documentation Update | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | 20B-IN019 |
General | Fuse Size Table | -- |
General | Parameter List | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Drive Specification | -- |
Installation Instructions | 20b-in014_-en-p | 20B-IN014 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20b-um002_-en-p | 20B-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Brake IGBT Installed |
---|---|
Brake Resistor | With Internal |
Custom Drive/Firmware | No Custom Firmware |
Feedback Options | Standard Encoder |
Filter Options | W/ EMC Filt - W/O ComModeChoke |
Internal Communication Module | EtherNet/IP |
Product Family | PowerFlex 700 AC Drive |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 240 |
Integrated breaking resistance | Yes |
Number of digital inputs | 6 |
Number of digital outputs | 3 |
Number of analogue inputs | 2 |
Supporting protocol for DeviceNet | Yes |
Max. output frequency | 420 |
Line voltage, nom | 240V @ 200...240V drive rating, 230V nominal motor voltage |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 60 Hz |
Efficiency | 97.5% at rated A, nominal line volts |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
With control element | Yes |
Supporting protocol for LON | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Input frequency tolerance | 47 |
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Operating temperature | 50 °C @ 325V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.5 |
Lead Time | 20 |
Dimension Width | 23.0 |
Dimension Length | 52.0 |
Stock Status | NON_STOCKED |
Weight | 8.09 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
PowerTerminal Block Drawing | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Drawing (DXF/DWG) | Download (ZIP) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
2D Drawing (PDF) | Download (PDF) |
Control Terminal Block Drawing | Download (PDF) |
Drawings |
---|
PowerTerminal Block Drawing Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Drawing (DXF/DWG) Download (ZIP) |
Dimension Drawing (Catalog Pages) Download (PDF) |
2D Drawing (PDF) Download (PDF) |
Control Terminal Block Drawing Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Routine Maintenance Guidelines
General
-- |
Product Profile
General
-- |
Wire Size Table
General
-- |
Specification Sheet
General
-- |
PowerFlex 70EC/700VC Reference Manual
General
PFLEX-RM004 |
User Manual Documentation Update
General
-- |
Product Cutsheet
General
-- |
Installation Instructions
General
20B-IN019 |
Fuse Size Table
General
-- |
Parameter List
General
-- |
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
Drive Specification
General
-- |
20b-in014_-en-p
Installation Instructions
20B-IN014 |
20b-td001_-en-p
Technical Data
20B-TD001 |
20b-td001_-en-p
Technical Data
20B-TD001 |
20b-um002_-en-p
User Manual
20B-UM002 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Routine Maintenance Guidelines | -- |
General | Product Profile | -- |
General | Wire Size Table | -- |
General | Specification Sheet | -- |
General | PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
General | User Manual Documentation Update | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | 20B-IN019 |
General | Fuse Size Table | -- |
General | Parameter List | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Drive Specification | -- |
Installation Instructions | 20b-in014_-en-p | 20B-IN014 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20b-um002_-en-p | 20B-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.