PowerFlex 70 AC Drive 9 A at 7.5 Hp 20A
PowerFlex 70 AC Drive 9 A at 7.5 Hp 20A
| Unique Product Identifier |
20AE9P0A3AYNNEC0
|
|---|---|
| UPC |
820919864766
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Control |
Enhanced Control with 24V I/O
|
| Internal Communication Module |
EtherNet/IP
|
| Sub Brand |
PowerFlex 70 AC Drive
|
| Application in domestic- and commercial area permitted |
True
|
|---|---|
| Application in industrial area permitted |
True
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Input frequency tolerance |
47 Hz
|
| Integrated breaking resistance |
False
|
| Internal dynamic brake resistors |
115 ohm
|
| Line voltage, nom |
600V @ 500...600V drive rating, 575V nominal motor voltage
|
| Mains frequency |
60 Hz
|
| Mains voltage |
600 V
|
| Number of HW-interfaces RS-232 |
2
|
| Number of HW-interfaces RS-485 |
2
|
| Number of HW-interfaces USB |
2
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
1
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Voltage tolerance |
-10 %
|
| With control element |
True
|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40 °C
|
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| Installation Instructions | Publication |
|---|---|
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
|---|---|
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
|---|---|
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
|---|---|
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
This product was certified with the above certifications as of 2026-08-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20AE9P0A3AYNNEC0
|
|---|---|
| UPC |
820919864766
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Control |
Enhanced Control with 24V I/O
|
| Internal Communication Module |
EtherNet/IP
|
| Sub Brand |
PowerFlex 70 AC Drive
|
| Application in domestic- and commercial area permitted |
True
|
|---|---|
| Application in industrial area permitted |
True
|
| Efficiency |
97.5% at rated A, nominal line volts
|
| Input frequency tolerance |
47 Hz
|
| Integrated breaking resistance |
False
|
| Internal dynamic brake resistors |
115 ohm
|
| Line voltage, nom |
600V @ 500...600V drive rating, 575V nominal motor voltage
|
| Mains frequency |
60 Hz
|
| Mains voltage |
600 V
|
| Number of HW-interfaces RS-232 |
2
|
| Number of HW-interfaces RS-485 |
2
|
| Number of HW-interfaces USB |
2
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
1
|
| Number of digital inputs |
6
|
| Number of digital outputs |
2
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| Voltage tolerance |
-10 %
|
| With control element |
True
|
Compliance & Environment
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40 °C
|
Physical Characteristics
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
Documents
|
APPLICATION_TECHNIQUES_pflex-at001_-en-p
Application Techniques
PFLEX-AT001 |
|
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p
Installation Instructions
20A-IN002 |
|
QUICK_REFERENCE_20him-qr001_-mu-p
Quick Reference
20HIM-QR001 |
|
REFERENCE_MANUAL_pflex-rm004_-en-e
Reference Manual
PFLEX-RM004 |
|
20a-td001_-en-p
Technical Data
20A-TD001 |
|
USER_MANUAL_20a-um001_-en-p
User Manual
20A-UM001 |
|
WIRING_DIAGRAM_21vw-wd002_-en-p
Wiring Diagram
21VW-WD002 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| Installation Instructions | Publication |
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|