PowerFlex 70 AC Drive 9 A at 7.5 Hp 20A
Rockwell Automation announces that as of
September 30, 2026,
the PowerFlex 70 AC Drive 9 A at 7.5 Hp 20A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2026
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
September 30, 2026,
the PowerFlex 70 AC Drive 9 A at 7.5 Hp 20A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2026
Replacement Category:
Engineering Replacement
Brake Resistor | No Internal |
---|---|
Control And I/O | Enhanced Control with 24V I/O |
Filter Options | W/O EMC Filt & ComModeChoke |
Product Family | PowerFlex 70 AC Drive |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 1 None |
---|---|
Mains voltage | 600 V |
Integrated breaking resistance | False |
Internal dynamic brake resistors | 115 ohm |
Number of digital inputs | 6 None |
Number of digital outputs | 2 None |
Number of analogue inputs | 2 None |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Line voltage, nom | 600V @ 500...600V drive rating, 575V nominal motor voltage |
Supporting protocol for EtherNet/IP | True |
Mains frequency | 60 Hz |
Efficiency | 97.5% at rated A, nominal line volts |
Number of HW-interfaces RS-232 | 2 None |
Number of HW-interfaces RS-485 | 2 None |
Number of HW-interfaces USB | 2 None |
Number of phases output | 3 None |
Number of phases input | 3 None |
Relative symmetric net voltage tolerance | 10 % |
With control element | True |
Supporting protocol for TCP/IP | True |
Supporting protocol for PROFIBUS | True |
Supporting protocol for CAN | True |
Supporting protocol for Modbus | True |
Application in domestic- and commercial area permitted | True |
Input frequency tolerance | 47 Hz |
Voltage tolerance | -10 % |
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 32.4 |
Lead Time | 53 |
Dimension Width | 33.0 |
Dimension Length | 44.8 |
Stock Status | NON_STOCKED |
Weight | 6.91 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Control Terminal Block Drawing | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Drawings |
---|
Control Terminal Block Drawing Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Dimension Drawing (DWG/DXF) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
General | Routine Maintenance Guidelines | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Product Cutsheet | -- |
General | Fuse Size Table | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | User Manual | -- |
General | Wire Size Table | -- |
General | Product Brochure | -- |
General | Specification Sheet | -- |
General | Product Profile | -- |
General | User Manual Documentation Update | -- |
General | Drive Specification | -- |
General | Parameter List | -- |
Installation Instructions | INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
Quick Reference | QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
Reference Manual | REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
Technical Data | 20a-td001_-en-p | 20A-TD001 |
User Manual | USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
Wiring Diagram | WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake Resistor | No Internal |
---|---|
Control And I/O | Enhanced Control with 24V I/O |
Filter Options | W/O EMC Filt & ComModeChoke |
Product Family | PowerFlex 70 AC Drive |
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 in) displacement, 1 G peak |
Number of analogue outputs | 1 None |
---|---|
Mains voltage | 600 V |
Integrated breaking resistance | False |
Internal dynamic brake resistors | 115 ohm |
Number of digital inputs | 6 None |
Number of digital outputs | 2 None |
Number of analogue inputs | 2 None |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Line voltage, nom | 600V @ 500...600V drive rating, 575V nominal motor voltage |
Supporting protocol for EtherNet/IP | True |
Mains frequency | 60 Hz |
Efficiency | 97.5% at rated A, nominal line volts |
Number of HW-interfaces RS-232 | 2 None |
Number of HW-interfaces RS-485 | 2 None |
Number of HW-interfaces USB | 2 None |
Number of phases output | 3 None |
Number of phases input | 3 None |
Relative symmetric net voltage tolerance | 10 % |
With control element | True |
Supporting protocol for TCP/IP | True |
Supporting protocol for PROFIBUS | True |
Supporting protocol for CAN | True |
Supporting protocol for Modbus | True |
Application in domestic- and commercial area permitted | True |
Input frequency tolerance | 47 Hz |
Voltage tolerance | -10 % |
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 32.4 |
Lead Time | 53 |
Dimension Width | 33.0 |
Dimension Length | 44.8 |
Stock Status | NON_STOCKED |
Weight | 6.91 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Control Terminal Block Drawing | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Drawings |
---|
Control Terminal Block Drawing Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Dimension Drawing (DWG/DXF) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
APPLICATION_TECHNIQUES_pflex-at001_-en-p
Application Techniques
PFLEX-AT001 |
Routine Maintenance Guidelines
General
-- |
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
Product Cutsheet
General
-- |
Fuse Size Table
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
User Manual
General
-- |
Wire Size Table
General
-- |
Product Brochure
General
-- |
Specification Sheet
General
-- |
Product Profile
General
-- |
User Manual Documentation Update
General
-- |
Drive Specification
General
-- |
Parameter List
General
-- |
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p
Installation Instructions
20A-IN002 |
QUICK_REFERENCE_20him-qr001_-mu-p
Quick Reference
20HIM-QR001 |
REFERENCE_MANUAL_pflex-rm004_-en-e
Reference Manual
PFLEX-RM004 |
20a-td001_-en-p
Technical Data
20A-TD001 |
USER_MANUAL_20a-um001_-en-p
User Manual
20A-UM001 |
WIRING_DIAGRAM_21vw-wd002_-en-p
Wiring Diagram
21VW-WD002 |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
General | Routine Maintenance Guidelines | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Product Cutsheet | -- |
General | Fuse Size Table | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | User Manual | -- |
General | Wire Size Table | -- |
General | Product Brochure | -- |
General | Specification Sheet | -- |
General | Product Profile | -- |
General | User Manual Documentation Update | -- |
General | Drive Specification | -- |
General | Parameter List | -- |
Installation Instructions | INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
Quick Reference | QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
Reference Manual | REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
Technical Data | 20a-td001_-en-p | 20A-TD001 |
User Manual | USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
Wiring Diagram | WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.