Loading
View all PowerFlex 70
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
20AD5P0A3NYNNCG0

PowerFlex 70 AC Drive 5 A at 3 Hp 20A

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 70 AC Drive 5 A at 3 Hp 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2023 Replacement Category: Direct Replacement
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 70 AC Drive 5 A at 3 Hp 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2023 Replacement Category: Direct Replacement
Product at a glance
Repair Options Available
Product Registration
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Environmental
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
20AD5P0A3NYNNCG0
UPC
885630566207
Estimated Lead Time
139 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Degree of protection (IP)
IP20
Shock
15 G peak for 11 ms duration (±1.0 ms)
Vibration
0.152 mm (0.006 in) displacement, 1 G peak
Number of analogue outputs
1
Mains voltage
480 V
Integrated breaking resistance
False
Internal dynamic brake resistors
115 ohm
Number of digital inputs
6
Number of digital outputs
2
Number of analogue inputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Supporting protocol for EtherNet/IP
True
Mains frequency
50 Hz
Efficiency
97.5% at rated A, nominal line volts
Number of HW-interfaces RS-232
2
Number of HW-interfaces RS-485
2
Number of HW-interfaces USB
2
Number of phases output
3
Number of phases input
3
Relative symmetric net voltage tolerance
10 %
With control element
True
Supporting protocol for TCP/IP
True
Supporting protocol for PROFIBUS
True
Supporting protocol for CAN
True
Supporting protocol for Modbus
True
Application in domestic- and commercial area permitted
True
Input frequency tolerance
47 Hz
Voltage tolerance
-10 %
Altitude
1000 m (3300 ft.) maximum without derating
Degree of protection (NEMA)
1
Storage temperature
-40 °C
Relative humidity
5...95% noncondensing
Application Techniques Publication
APPLICATION_TECHNIQUES_pflex-at001_-en-p PFLEX-AT001
Installation Instructions Publication
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p 20A-IN002
Quick Reference Publication
QUICK_REFERENCE_20him-qr001_-mu-p 20HIM-QR001
Reference Manual Publication
REFERENCE_MANUAL_pflex-rm004_-en-e PFLEX-RM004
Technical Data Publication
20a-td001_-en-p 20A-TD001
User Manual Publication
USER_MANUAL_20a-um001_-en-p 20A-UM001
Wiring Diagram Publication
WIRING_DIAGRAM_21vw-wd002_-en-p 21VW-WD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community
  • UNITED KINGDOM SAFETY CERTIFICATE
  • Safety

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20AD5P0A3NYNNCG0
UPC
885630566207
Estimated Lead Time
139 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Degree of protection (IP)
IP20
Shock
15 G peak for 11 ms duration (±1.0 ms)
Vibration
0.152 mm (0.006 in) displacement, 1 G peak
Number of analogue outputs
1
Mains voltage
480 V
Integrated breaking resistance
False
Internal dynamic brake resistors
115 ohm
Number of digital inputs
6
Number of digital outputs
2
Number of analogue inputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Supporting protocol for EtherNet/IP
True
Mains frequency
50 Hz
Efficiency
97.5% at rated A, nominal line volts
Number of HW-interfaces RS-232
2
Number of HW-interfaces RS-485
2
Number of HW-interfaces USB
2
Number of phases output
3
Number of phases input
3
Relative symmetric net voltage tolerance
10 %
With control element
True
Supporting protocol for TCP/IP
True
Supporting protocol for PROFIBUS
True
Supporting protocol for CAN
True
Supporting protocol for Modbus
True
Application in domestic- and commercial area permitted
True
Input frequency tolerance
47 Hz
Voltage tolerance
-10 %
Altitude
1000 m (3300 ft.) maximum without derating
Degree of protection (NEMA)
1
Storage temperature
-40 °C
Relative humidity
5...95% noncondensing
Documents
APPLICATION_TECHNIQUES_pflex-at001_-en-p Application Techniques
PFLEX-AT001
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p Installation Instructions
20A-IN002
QUICK_REFERENCE_20him-qr001_-mu-p Quick Reference
20HIM-QR001
REFERENCE_MANUAL_pflex-rm004_-en-e Reference Manual
PFLEX-RM004
20a-td001_-en-p Technical Data
20A-TD001
USER_MANUAL_20a-um001_-en-p User Manual
20A-UM001
WIRING_DIAGRAM_21vw-wd002_-en-p Wiring Diagram
21VW-WD002
Application Techniques Publication
APPLICATION_TECHNIQUES_pflex-at001_-en-p PFLEX-AT001
Installation Instructions Publication
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p 20A-IN002
Quick Reference Publication
QUICK_REFERENCE_20him-qr001_-mu-p 20HIM-QR001
Reference Manual Publication
REFERENCE_MANUAL_pflex-rm004_-en-e PFLEX-RM004
Technical Data Publication
20a-td001_-en-p 20A-TD001
User Manual Publication
USER_MANUAL_20a-um001_-en-p 20A-UM001
Wiring Diagram Publication
WIRING_DIAGRAM_21vw-wd002_-en-p 21VW-WD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community
  • UNITED KINGDOM SAFETY CERTIFICATE
  • Safety

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex 70 AC Drive 5 A at 3 Hp 20A
CloseClose
20AD5P0A3NYNNCG0
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose