20AC011A0AYYANC1
PowerFlex 70 AC Drive 20A
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
End of Life
Rockwell Automation announces that as of May 30, 2027, the PowerFlex 70 AC Drive 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 30, 2027
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
PowerFlex70 AC Drive, 400 VAC, 3 PH, 11.5 Amps, 5.5 kW Normal Duty, 4 kW Heavy Duty,Panel Mount - IP20 / NEMA Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Drive Mounted Brake Resistor Installed, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Enhanced Control, Standard Encoder
20AC011A0AYYANC1
PowerFlex 70 AC Drive 20A
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
End of Life
Rockwell Automation announces that as of May 30, 2027, the PowerFlex 70 AC Drive 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 30, 2027
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
PowerFlex70 AC Drive, 400 VAC, 3 PH, 11.5 Amps, 5.5 kW Normal Duty, 4 kW Heavy Duty,Panel Mount - IP20 / NEMA Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Drive Mounted Brake Resistor Installed, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Enhanced Control, Standard Encoder
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
20AC011A0AYYANC1
|
|---|---|
| UPC |
197734528815
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Current |
20 A
|
|---|
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| PowerTerminal Block Drawing | Download (PDF) |
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| Control Terminal Block Drawing | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| PowerTerminal Block Drawing Download (PDF) |
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| Control Terminal Block Drawing Download (PDF) |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| General | Publication |
|---|---|
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| Wire Size Table | -- |
| Fuse Size Table | -- |
| Product Profile | -- |
| User Manual | -- |
| Routine Maintenance Guidelines | -- |
| User Manual Documentation Update | -- |
| Drive Specification | -- |
| Product Brochure | -- |
| Parameter List | -- |
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
|---|---|
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
|---|---|
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
|---|---|
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
20AC011A0AYYANC1
|
|---|---|
| UPC |
197734528815
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
Electrical & Connectivity
| Current |
20 A
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| PowerTerminal Block Drawing | Download (PDF) |
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| Control Terminal Block Drawing | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| PowerTerminal Block Drawing Download (PDF) |
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| Control Terminal Block Drawing Download (PDF) |
Documents
|
APPLICATION_TECHNIQUES_pflex-at001_-en-p
Application Techniques
PFLEX-AT001 |
|
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
|
Wire Size Table
General
-- |
|
Fuse Size Table
General
-- |
|
Product Profile
General
-- |
|
User Manual
General
-- |
|
Routine Maintenance Guidelines
General
-- |
|
User Manual Documentation Update
General
-- |
|
Drive Specification
General
-- |
|
Product Brochure
General
-- |
|
Parameter List
General
-- |
|
Specification Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p
Installation Instructions
20A-IN002 |
|
QUICK_REFERENCE_20him-qr001_-mu-p
Quick Reference
20HIM-QR001 |
|
REFERENCE_MANUAL_pflex-rm004_-en-e
Reference Manual
PFLEX-RM004 |
|
20a-td001_-en-p
Technical Data
20A-TD001 |
|
USER_MANUAL_20a-um001_-en-p
User Manual
20A-UM001 |
|
WIRING_DIAGRAM_21vw-wd002_-en-p
Wiring Diagram
21VW-WD002 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| General | Publication |
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| Wire Size Table | -- |
| Fuse Size Table | -- |
| Product Profile | -- |
| User Manual | -- |
| Routine Maintenance Guidelines | -- |
| User Manual Documentation Update | -- |
| Drive Specification | -- |
| Product Brochure | -- |
| Parameter List | -- |
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerFlex 70 AC Drive 20A
20AC011A0AYYANC1
Close
Print
Copyright ©2026 Rockwell Automation, Inc.