20AC011A0AYNAEG1
PowerFlex 70 AC Drive 20A
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
End of Life
Rockwell Automation announces that as of December 01, 2026, the PowerFlex 70 AC Drive 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2026
Replacement Category:
Engineering Replacement
Product at a glance
Description
PowerFlex70 AC Drive, 400 VAC, 3 PH, 11.5 Amps, 5.5 kW Normal Duty, 4 kW Heavy Duty,Panel Mount - IP20 / NEMA Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), Ethernet/IP - DPI Module, Enhanced Control, with Safe Torque Off, Standard Encoder
20AC011A0AYNAEG1
PowerFlex 70 AC Drive 20A
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
End of Life
Rockwell Automation announces that as of December 01, 2026, the PowerFlex 70 AC Drive 20A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2026
Replacement Category:
Engineering Replacement
Product at a glance
Description
PowerFlex70 AC Drive, 400 VAC, 3 PH, 11.5 Amps, 5.5 kW Normal Duty, 4 kW Heavy Duty,Panel Mount - IP20 / NEMA Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), Ethernet/IP - DPI Module, Enhanced Control, with Safe Torque Off, Standard Encoder
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
20AC011A0AYNAEG1
|
|---|---|
| UPC |
197734021934
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Current |
20 A
|
|---|
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| Control Terminal Block Drawing | Download (PDF) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| PowerTerminal Block Drawing | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| Control Terminal Block Drawing Download (PDF) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| PowerTerminal Block Drawing Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Routine Maintenance Guidelines | -- |
| Product Cutsheet | -- |
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| User Manual | -- |
| Parameter List | -- |
| Product Brochure | -- |
| User Manual Documentation Update | -- |
| Product Profile | -- |
| Fuse Size Table | -- |
| Drive Specification | -- |
| Wire Size Table | -- |
| Installation Instructions | Publication |
|---|---|
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
|---|---|
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
|---|---|
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
|---|---|
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
20AC011A0AYNAEG1
|
|---|---|
| UPC |
197734021934
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
Electrical & Connectivity
| Current |
20 A
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (Catalog Pages) | Download (PDF) |
| Control Terminal Block Drawing | Download (PDF) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| PowerTerminal Block Drawing | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (Catalog Pages) Download (PDF) |
| Control Terminal Block Drawing Download (PDF) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| PowerTerminal Block Drawing Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
Documents
|
APPLICATION_TECHNIQUES_pflex-at001_-en-p
Application Techniques
PFLEX-AT001 |
|
Specification Sheet
General
-- |
|
Routine Maintenance Guidelines
General
-- |
|
Product Cutsheet
General
-- |
|
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
|
User Manual
General
-- |
|
Parameter List
General
-- |
|
Product Brochure
General
-- |
|
User Manual Documentation Update
General
-- |
|
Product Profile
General
-- |
|
Fuse Size Table
General
-- |
|
Drive Specification
General
-- |
|
Wire Size Table
General
-- |
|
INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p
Installation Instructions
20A-IN002 |
|
QUICK_REFERENCE_20him-qr001_-mu-p
Quick Reference
20HIM-QR001 |
|
REFERENCE_MANUAL_pflex-rm004_-en-e
Reference Manual
PFLEX-RM004 |
|
20a-td001_-en-p
Technical Data
20A-TD001 |
|
USER_MANUAL_20a-um001_-en-p
User Manual
20A-UM001 |
|
WIRING_DIAGRAM_21vw-wd002_-en-p
Wiring Diagram
21VW-WD002 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_pflex-at001_-en-p | PFLEX-AT001 |
| General | Publication |
| Specification Sheet | -- |
| Routine Maintenance Guidelines | -- |
| Product Cutsheet | -- |
| PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
| User Manual | -- |
| Parameter List | -- |
| Product Brochure | -- |
| User Manual Documentation Update | -- |
| Product Profile | -- |
| Fuse Size Table | -- |
| Drive Specification | -- |
| Wire Size Table | -- |
| Installation Instructions | Publication |
| INSTALLATION_INSTRUCTIONS_20a-in002_-mu-p | 20A-IN002 |
| Quick Reference | Publication |
| QUICK_REFERENCE_20him-qr001_-mu-p | 20HIM-QR001 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_pflex-rm004_-en-e | PFLEX-RM004 |
| Technical Data | Publication |
| 20a-td001_-en-p | 20A-TD001 |
| User Manual | Publication |
| USER_MANUAL_20a-um001_-en-p | 20A-UM001 |
| Wiring Diagram | Publication |
| WIRING_DIAGRAM_21vw-wd002_-en-p | 21VW-WD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerFlex 70 AC Drive 20A
20AC011A0AYNAEG1
Close
Print
Copyright ©2026 Rockwell Automation, Inc.