Loading
View all Kinetix 6500 Servo Drives
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2094-BM05-M

Kinetix 6200/6500 Power Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 05, 2025, the Kinetix 6200/6500 Power Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 05, 2025 Replacement Category: Engineering Replacement Replacement Product: 2198-S086-ERS3 [https://www.rockwellautomation.com/en-us/products/details.2198-S086-ERS3.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
Power Module, Axis, 460V, 45A Inv.,
  • Add to BOM
  • Repair services
  • Get support
2094-BM05-M

Kinetix 6200/6500 Power Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 05, 2025, the Kinetix 6200/6500 Power Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 05, 2025 Replacement Category: Engineering Replacement Replacement Product: 2198-S086-ERS3 [https://www.rockwellautomation.com/en-us/products/details.2198-S086-ERS3.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
Power Module, Axis, 460V, 45A Inv.,
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
2094-BM05-M
UPC
884951147829
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Output
45A (460V Input Voltage)
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Link to 3D model on the Motion Analyzer website --
Product Profile - Kinetix 6500 --
Product Cutsheet --
Product Profile - Kinetix 6200 --
Technical Data Publication
knx-td003_-en-p KNX-TD003
User Manual Publication
motion-um003_-en-p MOTION-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Kinetix 6200 (2094) v1.051 175 MB
Firmware for Kinetix 6200 (2094) v1.050 175 MB
Firmware DRIVES Kinetix 6200, V 1.049 185 MB
Firmware DRIVES Kinetix 6200, V 1.048 183 MB
Firmware DRIVES Kinetix 6200, V 1.047 96.13 MB Product DocumentationProduct Documentation Release notes
Firmware DRIVES Kinetix 6200, V 1.045 92.42 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6500 (2094) v3.006 8.77 MB
Firmware for Kinetix 6500 (2094) v3.005 8.77 MB
Firmware for DRIVES Kinetix 6500 v3.004 18.32 MB
Firmware for DRIVES Kinetix 6500 v3.003 -
Firmware DRIVES Kinetix 6500 V 3.001 18.24 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
AOP - Add On Profiles Size Notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 428 MB Product DocumentationProduct Documentation Release notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 428 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6200 (2094) v1.051 Firmware 175 MB
Firmware for Kinetix 6200 (2094) v1.050 Firmware 175 MB
Firmware DRIVES Kinetix 6200, V 1.049 Firmware 185 MB
Firmware DRIVES Kinetix 6200, V 1.048 Firmware 183 MB
Firmware DRIVES Kinetix 6200, V 1.047 Firmware 96.13 MB Product DocumentationProduct Documentation Release notes
Firmware DRIVES Kinetix 6200, V 1.045 Firmware 92.42 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6500 (2094) v3.006 Firmware 8.77 MB
Firmware for Kinetix 6500 (2094) v3.005 Firmware 8.77 MB
Firmware for DRIVES Kinetix 6500 v3.004 Firmware 18.32 MB
Firmware for DRIVES Kinetix 6500 v3.003 Firmware -
Firmware DRIVES Kinetix 6500 V 3.001 Firmware 18.24 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
AOP for 2094 CIP Motion Kinetix 6500 v14.09 AOP - Add On Profiles 428 MB Product DocumentationProduct Documentation Release notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 AOP - Add On Profiles 428 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Eurasion Economic Community Korean KC Australian RCM UL Listed
  • CE
  • Eurasion Economic Community
  • Korean KC
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2094-BM05-M
UPC
884951147829
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Output
45A (460V Input Voltage)
Drawings
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to 3D model on the Motion Analyzer website General
--
Product Profile - Kinetix 6500 General
--
Product Cutsheet General
--
Product Profile - Kinetix 6200 General
--
knx-td003_-en-p Technical Data
KNX-TD003
motion-um003_-en-p User Manual
MOTION-UM003
General Publication
Link to 3D model on the Motion Analyzer website --
Product Profile - Kinetix 6500 --
Product Cutsheet --
Product Profile - Kinetix 6200 --
Technical Data Publication
knx-td003_-en-p KNX-TD003
User Manual Publication
motion-um003_-en-p MOTION-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Kinetix 6200 (2094) v1.051 175 MB
Firmware for Kinetix 6200 (2094) v1.050 175 MB
Firmware DRIVES Kinetix 6200, V 1.049 185 MB
Firmware DRIVES Kinetix 6200, V 1.048 183 MB
Firmware DRIVES Kinetix 6200, V 1.047 96.13 MB Product DocumentationProduct Documentation Release notes
Firmware DRIVES Kinetix 6200, V 1.045 92.42 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6500 (2094) v3.006 8.77 MB
Firmware for Kinetix 6500 (2094) v3.005 8.77 MB
Firmware for DRIVES Kinetix 6500 v3.004 18.32 MB
Firmware for DRIVES Kinetix 6500 v3.003 -
Firmware DRIVES Kinetix 6500 V 3.001 18.24 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) 24.04 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) 11.38 KB
EDS files for Kinetix Family (multi) 1.73 MB
AOP - Add On Profiles Size Notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 428 MB Product DocumentationProduct Documentation Release notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 428 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6200 (2094) v1.051 Firmware 175 MB
Firmware for Kinetix 6200 (2094) v1.050 Firmware 175 MB
Firmware DRIVES Kinetix 6200, V 1.049 Firmware 185 MB
Firmware DRIVES Kinetix 6200, V 1.048 Firmware 183 MB
Firmware DRIVES Kinetix 6200, V 1.047 Firmware 96.13 MB Product DocumentationProduct Documentation Release notes
Firmware DRIVES Kinetix 6200, V 1.045 Firmware 92.42 MB Product DocumentationProduct Documentation Release notes
Firmware for Kinetix 6500 (2094) v3.006 Firmware 8.77 MB
Firmware for Kinetix 6500 (2094) v3.005 Firmware 8.77 MB
Firmware for DRIVES Kinetix 6500 v3.004 Firmware 18.32 MB
Firmware for DRIVES Kinetix 6500 v3.003 Firmware -
Firmware DRIVES Kinetix 6500 V 3.001 Firmware 18.24 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6200 (2094) (multi) EDS - Electronic Data Sheet Files 24.04 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
EDS files for Kinetix 6500 (2094) (multi) EDS - Electronic Data Sheet Files 11.38 KB
EDS files for Kinetix Family (multi) EDS - Electronic Data Sheet Files 1.73 MB
AOP for 2094 CIP Motion Kinetix 6500 v14.09 AOP - Add On Profiles 428 MB Product DocumentationProduct Documentation Release notes
AOP for 2094 CIP Motion Kinetix 6500 v14.09 AOP - Add On Profiles 428 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/300-ct003_-ru-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2094-ct001_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2094-ct003_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2094-ct007_-en-e.pdf}
  • CE
  • Eurasion Economic Community
  • Korean KC
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Kinetix 6200/6500 Power Module
CloseClose
2094-BM05-M
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose